(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

[Clean & Pack]Blocks for Adjusting Bolts - Standard, H Configurable (Part Number)

[Clean & Pack]Blocks for Adjusting Bolts - Standard, H Configurable

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • See here for related information such as technical information on cleaning effects and other cleaned product lineups.
  • Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
    Please be careful about the application location and storage environment.

Product Description

Three types of cleaning methods are available: degreasing, precision cleaning, and electrolytic polishing + precision cleaning. They can be ordered from one piece with the standard part number.
This eliminates the need for customer cleaning or outsourced cleaning, reducing the amount of time and effort required.
■Part Number for Clean & Pack Products
·Degreasing (Anti-rust single packing)     : Part Number SL-□□
·Precision cleaning (Degassing double packing)     : Part Number SH-□□
·Electrolytic polishing + precision cleaning (Degassing double packing) : Part Number SHD-□□
Product Part Number Cleaning Method Packaging Type Effects Compared to Uncleaned Product Environment (Standard) Process
SL-□□ Degreasing Anti-rust packing Oil removal General environment Regular assembly process
Post battery assembly process
SH-□□ Precision cleaning Degassing double packing Oil removal
Dust removal
Clean environment (Class 10 to 1,000) Battery assembly process
LCD-related post assembly process
In-vehicle camera assembly process
SHD-□□ Electrolytic polishing + precision cleaning Degassing double packing Oil removal
Dust removal
Outgas reduction
Vacuum environment
Clean environment (Class 10 to 1,000)
Pre-semiconductor process
Liquid crystal deposition process
Pre-OLED process
■Notes
Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
Please be careful about the application location and storage environment.

Installation block for leveling mount. Height is selectable.

[Clean & Pack]Blocks for Adjusting Bolts - Standard, H Configurable: Related image
Type[M] MaterialCleaning Method
H SelectableCleaning MethodCleaning EnvironmentPackaging TypePacking Environment
SL-AJKCSSUS304DegreasingGeneral environmentAnti-rust packingGeneral environment
SH-AJKCSPrecision cleaningClass 1,000Degassing double packingClass 10
SHD-AJKCSElectrolytic polishing + precision cleaning
[ ! ] Products are packed by order quantity. Ex. If the order is for 20 pieces, they are packed in one package (incl. 20 pieces).
[ ! ] See the details of degreasing, precision cleaning, and electrolytic polishing shown at the bottom of the [Clean & Pack]Blocks for Adjusting Bolts - Standard, H Configurable: Related imagespecification table.

Specification Table

Part NumberH
SL-AJKCS68
Part NumberHdH1TWPd2d1
SelectableConfigurable
TypeNo.1 mm increments
(H Selectable)
SL-AJKCS
SH-AJKCS
SHD-AJKCS
35  10 15   10 to 402.55726163.563.5
45  10 1520  3.5
5 6 10 152025 4.56932204.584.5
6  810 152025305.5
8   10 152025307.581238265.59.55.5
10    121520253015 to 809.5101650329149
Cleaning Process
·Degreasing (Part Number: SL-□□)

Working Environment: General environment


Alkaline warm pure water
 
 
   
Ultrasonic pure water cleaning
after cleaning with pure water
*3 times
Dry
 
 

Anti-rust single packing
 
 
·Precision cleaning (Part Number: SH-□□)
 

Working Environment: Class 1,000

 

Working Environment: Class 10


Hydrocarbon cleaning Ro water cleaning
 

Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water)

Use pure water (13 MΩ·cm)
 

Use nitrogen blow

 

Conducted on a clean bench in a Class 10 clean environment
 
·Electrolytic polishing + precision cleaning (Part Number: SHD-□□)
 

Working Environment: Class 1,000

 

Working Environment: Class 10


Hydrocarbon cleaning Ro water cleaning

 

 

Electrolytic polishing with an electrolytic polishing layer according to the material

 

Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) 

 

Use warm pure water (13 MΩ·cm)

 

 

Use nitrogen blow


 

 

Conducted on a clean bench in a Class 10 clean environment
 
Packaging Example
For degreasing:
(Part Number: SL-□□)
For precision cleaning or electrolytic polishing + precision cleaning:
(Part Number: SH-□□/SHD-□□)

[ ! ] Both the first and second layer packaging are degassed.
Cleaning Effectiveness / Recommended Environment for Use

Cleaning Method

Product Part Number

Packaging Type

Effects Compared to Uncleaned Product

Environment (Standard)

Use Case and Process

DegreasingSL-□□Anti-rust packingOil removalGeneral environmentRegular assembly process
Post battery assembly process
Precision cleaningSH-□□Degassing double packingOil removal
Dust removal
Clean environment (Class 10 to 1,000)Battery assembly process
LCD-related post assembly process
In-vehicle camera assembly process
Electrolytic polishing + precision cleaningSHD-□□Degassing double packingOil removal
Dust removal
Outgas reduction
Vacuum environment
Clean environment (Class 10 to 1,000)
Pre-semiconductor process
Liquid crystal deposition process
Pre-OLED process

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
SH-AJKCS3-[5,​10,​15]
SH-AJKCS4-[5,​10,​15,​20]
SH-AJKCS5-[6,​10,​15,​20,​25]
SH-AJKCS6-[8,​10,​15,​20,​25,​30]
SH-AJKCS8-[10,​15,​20,​25,​30]
SH-AJKCS10-[12,​15,​20,​25,​30]
SHD-AJKCS3-[5,​10,​15]
SHD-AJKCS4-[5,​10,​15,​20]
SHD-AJKCS5-[6,​10,​15,​20,​25]
SHD-AJKCS6-[8,​10,​15,​20,​25,​30]
SHD-AJKCS8-[10,​15,​20,​25,​30]
SHD-AJKCS10-[12,​15,​20,​25,​30]
SL-AJKCS3-[5,​10,​15]
SL-AJKCS4-[5,​10,​15,​20]
SL-AJKCS5-[6,​10,​15,​20,​25]
SL-AJKCS6-[8,​10,​15,​20,​25,​30]
SL-AJKCS8-[10,​15,​20,​25,​30]
SL-AJKCS10-[12,​15,​20,​25,​30]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCleaning Method No. (d) H
(mm)

-

1 Piece(s) 11 Day(s) or more Precision Cleaning3(2.5)5 ~ 15

-

1 Piece(s) 11 Day(s) or more Precision Cleaning4(3.5)5 ~ 20

-

1 Piece(s) 11 Day(s) or more Precision Cleaning5(4.5)6 ~ 25

-

1 Piece(s) 11 Day(s) or more Precision Cleaning6(5.5)8 ~ 30

-

1 Piece(s) 11 Day(s) or more Precision Cleaning8(7.5)10 ~ 30

-

1 Piece(s) 11 Day(s) or more Precision Cleaning10(9.5)12 ~ 30

-

1 Piece(s) 11 Day(s) or more Electrolytic Polishing + Precision Cleaning3(2.5)5 ~ 15

-

1 Piece(s) 11 Day(s) or more Electrolytic Polishing + Precision Cleaning4(3.5)5 ~ 20

-

1 Piece(s) 11 Day(s) or more Electrolytic Polishing + Precision Cleaning5(4.5)6 ~ 25

-

1 Piece(s) 11 Day(s) or more Electrolytic Polishing + Precision Cleaning6(5.5)8 ~ 30

-

1 Piece(s) 11 Day(s) or more Electrolytic Polishing + Precision Cleaning8(7.5)10 ~ 30

-

1 Piece(s) 11 Day(s) or more Electrolytic Polishing + Precision Cleaning10(9.5)12 ~ 30

-

1 Piece(s) 11 Day(s) or more Degreasing3(2.5)5 ~ 15

-

1 Piece(s) 11 Day(s) or more Degreasing4(3.5)5 ~ 20

-

1 Piece(s) 11 Day(s) or more Degreasing5(4.5)6 ~ 25

-

1 Piece(s) 11 Day(s) or more Degreasing6(5.5)8 ~ 30

-

1 Piece(s) 11 Day(s) or more Degreasing8(7.5)10 ~ 30

-

1 Piece(s) 11 Day(s) or more Degreasing10(9.5)12 ~ 30

Loading...

  1. 1

Basic Information

Environmentally friendly RoHS Compliant (10 Substances) Characteristics/Applications Clean Washed Material SUS304
Surface Treatment None H Selectable/Configurable H Selectable
X
whatsapp-qr whatsapp-icon