(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
·Screws and nuts are not assembled for shipment. · Full thread series
· Individually sold
· Coarse · S45C and SUS304 materials
· S45C trivalent chromate surface treatment
Adjusting Screw | Type | ![]() | ![]() | ![]() |
Fine Thread | E-ANB | S45C | Trivalent Chromate Treatment | 35~42HRC |
E-ANBS | SUS304 | - | - | |
Coarse Thread | E-ANBN | S45C | Trivalent Chromate Treatment | 35~42HRC |
E-ANBNS | SUS304 | - | - |
* The hardness is high due to overall quenching. Do not use them in special applications requiring frequent collisions.
Part Number | ![]() | |||||||||||||||
![]() | ![]() | |||||||||||||||
(Coarse Thread) E-ANBN E-ANBNS (Fine Thread) E-ANB E-ANBS | 3 | 10 | 15 | 20 | 25 | 30 | 35 | 40 | ||||||||
4 | 10 | 15 | 20 | 25 | 30 | 35 | 40 | 45 | 50 | 60 | ||||||
5 | 10 | 15 | 20 | 25 | 30 | 35 | 40 | 45 | 50 | 60 | ||||||
6 | 15 | 20 | 25 | 30 | 35 | 40 | 45 | 50 | 60 | |||||||
8 | 20 | 25 | 30 | 35 | 40 | 45 | 50 | 60 | ||||||||
10 | 25 | 30 | 35 | 40 | 45 | 50 | 60 | 70 | 80 | 90 | 100 | |||||
12 | 30 | 35 | 40 | 45 | 50 | 60 | 70 | 80 | 90 | 100 | ||||||
16 | 40 | 45 | 50 | 60 | 70 | 80 | 90 | 100 | 120* | |||||||
20 | 60 | 70 | 80 | 90 | 100 | 120* |
Product Drawings | Detailed Description about Adjustment Screws usage |
![]() | Due to the Adjustment Screws use of a front end round head (SR) shape type, it can absorb the eccentricity caused by the inclination of thread machining. Therefore, only one point can be used as a support for positioning. |
![]() | Adjustment Screws has the overall heat treatment, there is little wear even after repeated contact caused by collision during positioning. |
![]() | Using Adjustment Screws two adjustment bolts simultaneously on one side of the workpiece can easily achieve lateral positioning. |
![]() | Adjustment Screws front end is quenched. If it is necessary to avoid damaging the workpiece during positioning, it is recommended to use it in conjunction with theset pin. |
Smart Phones | Electronic & Electrical | Lithium battery | ||
![]() | ![]() | ![]() | ||
Automotive | Robotics | Medical | ||
![]() | ![]() | ![]() |
Part Number |
---|
E-ANBNS3-10 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Thread Dia. M | Screw Length L | Thread Pitch | Material | Surface Treatment | Tip Shape | Screw Part Number | Bolt Part Number |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 152.00 | 10 Piece(s) | Available | 1 Day(s) | 3 | 10 | 0.5 | [Stainless Steel] SUS304 | Not provided | Head R type | SLBNR3 | E-MSSNRS3-1 |
Loading...
Part Number | ![]() | |||||||||||||||
![]() | ![]() | |||||||||||||||
(Coarse Thread) E-ANBN E-ANBNS (Fine Thread) E-ANB E-ANBS | 3 | 10 | 15 | 20 | 25 | 30 | 35 | 40 | ||||||||
4 | 10 | 15 | 20 | 25 | 30 | 35 | 40 | 45 | 50 | 60 | ||||||
5 | 10 | 15 | 20 | 25 | 30 | 35 | 40 | 45 | 50 | 60 | ||||||
6 | 15 | 20 | 25 | 30 | 35 | 40 | 45 | 50 | 60 | |||||||
8 | 20 | 25 | 30 | 35 | 40 | 45 | 50 | 60 | ||||||||
10 | 25 | 30 | 35 | 40 | 45 | 50 | 60 | 70 | 80 | 90 | 100 | |||||
12 | 30 | 35 | 40 | 45 | 50 | 60 | 70 | 80 | 90 | 100 | ||||||
16 | 40 | 45 | 50 | 60 | 70 | 80 | 90 | 100 | 120* | |||||||
20 | 60 | 70 | 80 | 90 | 100 | 120* |
M | M×Pitch | B1 | ℓ | SR | B | (C) | T | ||
Fine Thread | Coarse Thread | Fine Thread | Coarse Thread | ||||||
3 | 3×0.35 | 3×0.5 | 1.5 | 1.5 | 3 | 5.5 | 6.4 | 2.4 | 2.4 |
4 | 4×0.5 | 4×0.7 | 2 | 2.2 | 4 | 7 | 8.1 | 4 | 3.2 |
5 | 5×0.5 | 5×0.8 | 2.5 | 2.8 | 5 | 8 | 9.2 | 4 | 4 |
6 | 6×0.75 | 6×1.0 | 3 | 3 | 6 | 10 | 11.5 | 4 | 5 |
8 | 8×0.75 | 8×1.25 | 4 | 4 | 8 | 13 | 15 | 5 | 6.5 |
10 | 10×1.0 | 10×1.5 | 5 | 5 | 10 | 17 | 19.6 | 6 | 8 |
12 | 12×1.0 | 12×1.75 | 6 | 6 | 12 | 19 | 21.9 | 6 | 10 |
16 | 16×1.5 | 16×2.0 | 8 | 7 | 16 | 24 | 27.7 | 8 | 13 |
20 | 20×1.5 | 20×2.5 | 10 | 8 | 20 | 30 | 34.6 | 10 | 16 |
Adjusting Screw | Type | ![]() | ![]() | ![]() |
Fine Thread | E-ANB | S45C | Trivalent Chromate Treatment | 35~42HRC |
E-ANBS | SUS304 | - | - | |
Coarse Thread | E-ANBN | S45C | Trivalent Chromate Treatment | 35~42HRC |
E-ANBNS | SUS304 | - | - |
Type | Full Threaded | Screw Type | Coarse |
---|
Please check the type/dimensions/specifications of the part E-ANBNS3-10 in the Adjusting Stopper Screws, Coarse Thread, Hex Socket series.
Part Number |
---|
E-ANBN10-40 |
E-ANBN10-45 |
E-ANBN10-50 |
E-ANBNS3-15 |
E-ANBNS3-20 |
E-ANBNS3-25 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Thread Dia. M | Screw Length L | Thread Pitch | Material | Surface Treatment | Tip Shape | Screw Part Number | Bolt Part Number |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 221.00 | 10 Piece(s) | Available | 1 Day(s) | 10 | 40 | 1.5 | [Steel] S45C | Trivalent chromate treatment | - | LBNR10 | E-MSSNR10-40 | |
₹ 221.00 | 10 Piece(s) | Available | 1 Day(s) | 10 | 45 | 1.5 | [Steel] S45C | Trivalent chromate treatment | - | LBNR10 | E-MSSNR10-45 | |
₹ 221.00 | 10 Piece(s) | Available | 1 Day(s) | 10 | 50 | 1.5 | [Steel] S45C | Trivalent chromate treatment | - | LBNR10 | E-MSSNR10-50 | |
₹ 152.00 | 10 Piece(s) | Available | 1 Day(s) | 3 | 15 | 0.5 | [Stainless Steel] SUS304 | Not provided | - | SLBNR3 | E-MSSNRS3-15 | |
₹ 152.00 | 10 Piece(s) | Available | 1 Day(s) | 3 | 20 | 0.5 | [Stainless Steel] SUS304 | Not provided | - | SLBNR3 | E-MSSNRS3-2 | |
₹ 152.00 | 10 Piece(s) | Available | 1 Day(s) | 3 | 25 | 0.5 | [Stainless Steel] SUS304 | Not provided | - | SLBNR3 | E-MSSNRS3-25 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy