(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Adjusting Stopper Screws, Coarse Thread, Hex Socket (Part Number)

Adjusting Stopper Screws, Coarse Thread, Hex Socket

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

·Screws and nuts are not assembled for shipment. · Full thread series
· Individually sold
· Coarse · S45C and SUS304 materials
· S45C trivalent chromate surface treatment

Product Overview of Adjustment Screws

・The front end of the Adjustment Screws has a round shape, mainly used for adjusting the position of workpieces.
・Available with two materials of Adjustment Screws : steel S45C and stainless steel SUS304.

Product Features of Adjustment Screws

Feature 1 : Adjustment Screws can be used to adjust the the workpiece position slightly through the adjusting screw, so as to play the role of precise positioning.
Feature 2 : The overall heat treatment (HRC35~42) of Adjustment Screws has reduced abrasion caused by contact with workpiece.
Feature 3 : Unlike a flat end bolt, the front end round head of Adjustment Screws makes point contact with the workpiece, thus absorbing the inclination of the tapped hole.
Feature 4 : Adjustment Screws coarse or fine thread pitch is available. Choose the fine thread type when slight adjustment is required.
Feature 5 : A nut for fixing the Adjustment Screws is included. Therefore, it can be fixed after purchasing the adjusting screw components.

Dimensional Drawing of Adjustment Screws

Adjusting ScrewTypeAdjustment Screws MaterialAdjustment Screws Surface TreatmentAdjustment Screws Hardness
Fine ThreadE-ANBS45CTrivalent Chromate Treatment35~42HRC
E-ANBSSUS304
Coarse ThreadE-ANBNS45CTrivalent Chromate Treatment35~42HRC
E-ANBNSSUS304

* The hardness is high due to overall quenching. Do not use them in special applications requiring frequent collisions.


Dimensional Drawing

Adjustment Screws

Specification Table of Adjustment Screws

Ordering Example

■ Dimension Specification Table *Product customization is available for dimensions not listed in the table of specifications. Only S45C products are available for dimension L with *.
Part NumberAdjustment ScrewsL
Adjustment ScrewsTypeAdjustment ScrewsM
(Coarse Thread)
E-ANBN
E-ANBNS


(Fine Thread)
E-ANB
E-ANBS
310152025303540        
410152025303540455060     
510152025303540455060     
6 152025303540455060     
8  2025303540455060     
10   25303540455060708090100 
12    303540455060708090100 
16      40455060708090100120*
20         60708090100120*

Usage Method of Adjustment Screws

Product DrawingsDetailed Description about Adjustment Screws usage
misumi MISUMI Adjusting screw Adjusting bolt M3 to M20 Complete method of use
Due to the Adjustment Screws use of a front end round head (SR) shape type, it can absorb the eccentricity caused by the inclination of thread machining. Therefore, only one point can be used as a support for positioning.
misumi MISUMI Adjusting screw Adjusting bolt M3 to M20 Complete method of use
Adjustment Screws has the overall heat treatment, there is little wear even after repeated contact caused by collision during positioning.
misumi MISUMI Adjusting screw Adjusting bolt M3 to M20 Complete method of use
Using Adjustment Screws two adjustment bolts simultaneously on one side of the workpiece can easily achieve lateral positioning.
misumi MISUMI Adjusting screw Adjusting bolt M3 to M20 Complete method of use
Adjustment Screws front end is quenched. If it is necessary to avoid damaging the workpiece during positioning, it is recommended to use it in conjunction with theset pin.

Example Use of Adjustment Screws

Adjustment Screws
Adjustment Screws, The economy series products are of high hardness due to overall quenching. Do not use them in applications involving frequent collisions.

Related Industries of Adjustment Screws

Smart Phones Electronic & Electrical Lithium battery
misumi CLBU MISUMI Collars for Bearing Mounting For electronics and electrical appliances industry misumi CLBU MISUMI Liners for Bearing Mounting For smart phone industry misumi CLBU MISUMI Bushings for Bearing Mounting For medical industry
Automotive Robotics Medical
misumi CLBU MISUMI Washers for Bearing Positioning For robots misumi CLBU MISUMI Shims for Bearing Positioning For semiconductors misumi CLBU MISUMI Bushings for Bearing Positioning For lithium batteries

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
E-ANBNS3-10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipThread Dia. M Screw Length L Thread Pitch Material Surface Treatment Tip Shape Screw Part Number Bolt Part Number

₹ 152.00

10 Piece(s) Available 1 Day(s) 3100.5[Stainless Steel] SUS304Not providedHead R typeSLBNR3E-MSSNRS3-1

Loading...

  1. 1
Dimensional Drawing
Specification Table
Ordering Example

■ Dimension Specification Table *Product customization is available for dimensions not listed in the table of specifications. Only S45C products are available for dimension L with *.
Part NumberL
TypeM
(Coarse Thread)
E-ANBN
E-ANBNS


(Fine Thread)
E-ANB
E-ANBS
310152025303540        
410152025303540455060     
510152025303540455060     
6 152025303540455060     
8  2025303540455060     
10   25303540455060708090100 
12    303540455060708090100 
16      40455060708090100120*
20         60708090100120*
■ Dimension Specification
MM×PitchB1SRB(C)T
Fine ThreadCoarse ThreadFine ThreadCoarse Thread
33×0.353×0.51.51.535.56.42.42.4
44×0.54×0.722.2478.143.2
55×0.55×0.82.52.8589.244
66×0.756×1.03361011.545
88×0.758×1.25448131556.5
1010×1.010×1.555101719.668
1212×1.012×1.7566121921.9610
1616×1.516×2.087162427.7813
2020×1.520×2.5108203034.61016
Material Specification
Adjusting ScrewType Material Surface Treatment Hardness
Fine ThreadE-ANBS45CTrivalent Chromate Treatment35~42HRC
E-ANBSSUS304
Coarse ThreadE-ANBNS45CTrivalent Chromate Treatment35~42HRC
E-ANBNSSUS304
* The hardness is high due to overall quenching. Do not use them in special applications requiring frequent collisions.

Basic Information

Type Full Threaded Screw Type Coarse

Please check the type/dimensions/specifications of the part E-ANBNS3-10 in the Adjusting Stopper Screws, Coarse Thread, Hex Socket series.

Frequently asked question (FAQ)

Question: What is the purpose of adjusting screws?
Answer: They are mainly used for adjusting the position of workpieces.
Question: What are the types of adjusting screws?
Answer: Depending on the tightening method, they are divided into hex socket type, wrench slot type, hex socket wrench slot type, and hex bolt type.
Question: Are the nuts for adjusting screws included or do they need to be purchased separately?
Answer: The adjusting screw comes with 1 nut and does not require purchasing separately.
Question: Can this product be used in environments subject to frequent impact?
Answer: No, it cannot. This product is used for position adjustment, especially S45C material products, which are prone to fracture due to repeated impact after heat treatment.

Check other FAQ (1 items) Hide

Product variants

Part Number
E-ANBN10-40
E-ANBN10-45
E-ANBN10-50
E-ANBNS3-15
E-ANBNS3-20
E-ANBNS3-25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThread Dia. M Screw Length L Thread Pitch Material Surface Treatment Tip Shape Screw Part Number Bolt Part Number

₹ 221.00

10 Piece(s)Available 1 Day(s) 10401.5[Steel] S45CTrivalent chromate treatment-LBNR10E-MSSNR10-40

₹ 221.00

10 Piece(s)Available 1 Day(s) 10451.5[Steel] S45CTrivalent chromate treatment-LBNR10E-MSSNR10-45

₹ 221.00

10 Piece(s)Available 1 Day(s) 10501.5[Steel] S45CTrivalent chromate treatment-LBNR10E-MSSNR10-50

₹ 152.00

10 Piece(s)Available 1 Day(s) 3150.5[Stainless Steel] SUS304Not provided-SLBNR3E-MSSNRS3-15

₹ 152.00

10 Piece(s)Available 1 Day(s) 3200.5[Stainless Steel] SUS304Not provided-SLBNR3E-MSSNRS3-2

₹ 152.00

10 Piece(s)Available 1 Day(s) 3250.5[Stainless Steel] SUS304Not provided-SLBNR3E-MSSNRS3-25