(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Compression Fittings Brass, Elbow Male Connector【5-20 Pieces Per Package】 (Part Number)

Compression Fittings Brass, Elbow Male Connector
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,738₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Temperature and pressure resistance, quality assurance, super strong sealing.



Product Overview of Tightening Fittings

Tightening Fittings, MISUMI self-developed economy series all brass one-touch (quick plug) fitting products, with market universal specifications, beautiful in appearance, and reliable in quality.
Products applicable to air tube outer diameter 4 mm to 16 mm and thread M5 to R1/2 are available, with guaranteed wall thickness, good temperature and pressure resistance and sealing, sold from 5~20 units, large inventory, same dayshipment.
 
Product Drawing 1
Tightening FittingsApplicable Tube O.D.
D
Tightening FittingsConnecting Thread Nominal
R
Thread Size
R
Applicable Tube I.D.
d
EFLHSS1S2
4M5M52.512.823.221.84888
1R1/813.923.222.871088
2R1/416.323.225.391488
6M5M5411.724.323481010
1R1/812.724.3247101010
2R1/415.224.326.59141010
3R3/818.224.329.510171010
4R1/221.124.33111211010
81R1/85163031.97121214
2R1/417.53033.49141214
3R3/8193034.910171214
4R1/220.53036.411211214
101R1/86.515.330.832.67121415
2R1/416.830.834.19141415
3R3/818.330.835.610171415
4R1/219.830.837.111211415
121R1/8814.234.333.77121517
2R1/415.734.335.29141517
3R3/817.234.336.710171517
4R1/218.734.338.311211517
162R1/41216.643.340.39171921
3R3/817.143.340.810171921
4R1/218.143.341.811211921
 
Product Drawing 1
Product Drawing 2

Product Features of Tightening Fittings

【Features of Tightening Fittings】
・Superior temperature, pressure and corrosion resistance performance thanks to the use of high quality brass material and sealing material of fluoro rubber
・MISUMI brand self-developed products, with MISUMI LOGO, reliable quality, exquisite appearance
・Easy and convenient air tube insertion and removal, large inventory and same day shipment
 
Product Drawing 3
Product Drawing 4

Specifications Overview of Tightening Fittings

Tightening Fittings, Economy series one-touch fitting products common to air tube outer diameter 4mm, 6mm, 8mm, 10mm, 12mm and 16mm and thread M5 to R1/2, with complete specifications, guaranteed dimensions
 
Product Drawing 5
Tightening FittingsApplicable Tube O.D.
D
Tightening FittingsConnecting Thread Nominal
R
Thread Size
R
Applicable Tube I.D.
d
EFLHSS1S2
4M5M52.512.823.221.84888
1R1/813.923.222.871088
2R1/416.323.225.391488
6M5M5411.724.323481010
1R1/812.724.3247101010
2R1/415.224.326.59141010
3R3/818.224.329.510171010
4R1/221.124.33111211010
81R1/85163031.97121214
2R1/417.53033.49141214
3R3/8193034.910171214
4R1/220.53036.411211214
101R1/86.515.330.832.67121415
2R1/416.830.834.19141415
3R3/818.330.835.610171415
4R1/219.830.837.111211415
121R1/8814.234.333.77121517
2R1/415.734.335.29141517
3R3/817.234.336.710171517
4R1/218.734.338.311211517
162R1/41216.643.340.39171921
3R3/817.143.340.810171921
4R1/218.143.341.811211921

Example Use of Tightening Fittings

Tightening Fittings, All brass one-touch fittings are suitable for a wide range of industries, including automated processing equipment, production lines, fixtures, and peripheral equipment of manipulators, particularly in temperature, pressure and corrosionresistant environments.

Example of Use
Example of Use

Precautions of Tightening Fittings

Please refer to the following table for the applicable environment and tightening torque of one-touch fittings
 
■ Reference Parameters for Operating Environment of Tightening Fittings
 All Brass Fitting
Fluid UsedAir, steam, water
Sealing MaterialFluoro Rubber FKM
Operating Temperature Range-5~150℃
Ultimate Temperature Resistance Range-40~240℃
Operating Pressure Range-100KPa~1.2MPa
Pressure Resistance2.5MPa
Corrosion Resistance
Use of GreaseYes
Thread Sealing GlueNo
Mating Tube MaterialPolyurethane (PU)
Nylon (PA) - Pressure Resistance
*Please confirm the operating pressure and temperature ranges of the tubes
*▲→Average 〇→Good ◎→Excellent
■Tightening Fittings Torque Table
Thread TypeThread Size
(Thread Designation)
Tightening Torque
(N·m)
Metric ThreadM51.4~1.8
Tapered Thread (R)R1/8 (1)7~9
R1/4 (2)12 ~14
R3/8(3)22 ~24
R1/2 (4)27 ~29
■ Structure Diagram of Tightening Fittings
Precautions
 
GradeNameMaterial
BodyBrass/Nickel Plating
CapBrass/Nickel Plating
TubePU or Nylon
Jaw SpringStainless Steel
SealFKM70 (Fluoro Rubber)
Part Number
E-PACK-MBNPL4-1
E-PACK-MBNPL4-2
E-PACK-MBNPL4-M5
E-PACK-MBNPL6-1
E-PACK-MBNPL6-2
E-PACK-MBNPL6-3
E-PACK-MBNPL6-4
E-PACK-MBNPL6-M5
E-PACK-MBNPL8-1
E-PACK-MBNPL8-2
E-PACK-MBNPL8-3
E-PACK-MBNPL8-4
E-PACK-MBNPL10-1
E-PACK-MBNPL10-2
E-PACK-MBNPL10-3
E-PACK-MBNPL10-4
E-PACK-MBNPL12-1
E-PACK-MBNPL12-2
E-PACK-MBNPL12-3
E-PACK-MBNPL12-4
E-PACK-MBNPL16-2
E-PACK-MBNPL16-3
E-PACK-MBNPL16-4
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNominal of Thread Tube Outer Dia.
(mm)
Screw Types

₹ 1,739.00

1 Pack(s)

20 Pieces Per Package

Available Same day 1/84R

₹ 1,742.00

1 Pack(s)

20 Pieces Per Package

Available Same day 1/44R

₹ 1,738.00

1 Pack(s)

20 Pieces Per Package

Available Same day M54M

₹ 1,772.00

1 Pack(s)

20 Pieces Per Package

Available Same day 1/86R

₹ 1,808.00

1 Pack(s)

20 Pieces Per Package

Available Same day 1/46R

₹ 1,989.00

1 Pack(s)

20 Pieces Per Package

Available Same day 3/86R

₹ 2,313.00

1 Pack(s)

20 Pieces Per Package

Available Same day 1/26R

₹ 1,771.00

1 Pack(s)

20 Pieces Per Package

Available Same day M56M

₹ 2,313.00

1 Pack(s)

20 Pieces Per Package

Available Same day 1/88R

₹ 2,313.00

1 Pack(s)

20 Pieces Per Package

Available Same day 1/48R

₹ 2,313.00

1 Pack(s)

20 Pieces Per Package

Available Same day 3/88R

₹ 2,669.00

1 Pack(s)

20 Pieces Per Package

Available Same day 1/28R

₹ 2,928.00

1 Pack(s)

20 Pieces Per Package

Available Same day 1/810R

₹ 2,928.00

1 Pack(s)

20 Pieces Per Package

Available Same day 1/410R

₹ 3,092.00

1 Pack(s)

20 Pieces Per Package

Available Same day 3/810R

₹ 3,456.00

1 Pack(s)

20 Pieces Per Package

Available Same day 1/210R

₹ 2,040.00

1 Pack(s)

10 Pieces Per Package

Available Same day 1/812R

₹ 2,045.00

1 Pack(s)

10 Pieces Per Package

Available Same day 1/412R

₹ 2,227.00

1 Pack(s)

10 Pieces Per Package

Available Same day 3/812R

₹ 2,231.00

1 Pack(s)

10 Pieces Per Package

Available Same day 1/212R

₹ 1,979.00

1 Pack(s)

5 Pieces Per Package

Available Same day 1/416R

₹ 1,979.00

1 Pack(s)

5 Pieces Per Package

Available Same day 3/816R

₹ 1,982.00

1 Pack(s)

5 Pieces Per Package

Available Same day 1/216R

Loading...

  1. 1

Dimensional Drawing
MISUMI self-developed economy series all brass one-touch (quick plug) fitting products, with market universal specifications, beautiful in appearance, and reliable in quality.
Products applicable to air tube outer diameter 4 mm to 16 mm and thread M5 to R1/2 are available, with guaranteed wall thickness, good temperature and pressure resistance and sealing, sold from 5~20 units, large inventory, same day shipment.
 
Product Drawing 1
Applicable Tube O.D.
D
Connecting Thread Nominal
R
Thread Size
R
Applicable Tube I.D.
d
EFLHSS1S2
4M5M52.512.823.221.84888
1R1/813.923.222.871088
2R1/416.323.225.391488
6M5M5411.724.323481010
1R1/812.724.3247101010
2R1/415.224.326.59141010
3R3/818.224.329.510171010
4R1/221.124.33111211010
81R1/85163031.97121214
2R1/417.53033.49141214
3R3/8193034.910171214
4R1/220.53036.411211214
101R1/86.515.330.832.67121415
2R1/416.830.834.19141415
3R3/818.330.835.610171415
4R1/219.830.837.111211415
121R1/8814.234.333.77121517
2R1/415.734.335.29141517
3R3/817.234.336.710171517
4R1/218.734.338.311211517
162R1/41216.643.340.39171921
3R3/817.143.340.810171921
4R1/218.143.341.811211921
Specification Table
Economy series one-touch fitting products common to air tube outer diameter 4mm, 6mm, 8mm, 10mm, 12mm and 16mm and thread M5 to R1/2, with complete specifications, guaranteed dimensions
 
Product Drawing 5
Applicable Tube O.D.
D
Connecting Thread Nominal
R
Thread Size
R
Applicable Tube I.D.
d
EFLHSS1S2
4M5M52.512.823.221.84888
1R1/813.923.222.871088
2R1/416.323.225.391488
6M5M5411.724.323481010
1R1/812.724.3247101010
2R1/415.224.326.59141010
3R3/818.224.329.510171010
4R1/221.124.33111211010
81R1/85163031.97121214
2R1/417.53033.49141214
3R3/8193034.910171214
4R1/220.53036.411211214
101R1/86.515.330.832.67121415
2R1/416.830.834.19141415
3R3/818.330.835.610171415
4R1/219.830.837.111211415
121R1/8814.234.333.77121517
2R1/415.734.335.29141517
3R3/817.234.336.710171517
4R1/218.734.338.311211517
162R1/41216.643.340.39171921
3R3/817.143.340.810171921
4R1/218.143.341.811211921

Basic Information

Material Brass Connection Types Screw <=> Tube Connection Screw-to-Tube Connection Shape Elbows
Surface Treatment Nickel Plating

Frequently asked question (FAQ)

Question: Can you introduce the fluid and environment used in the MISUMI economy series all brass one-touch fitting?
Answer: The nickel plated brass product self-developed by MISUMI uses air and water as the fluid, which is not prone to rusting and reliable in quality. The environmental temperature range is (0-120) ℃, the pressure range is (-100Kpa~1.5MPA), and the pressure resistance is 3Mpa. Please refer to the precautions for details.
Question: What are the features of the MISUMI economy series all brass one-touch fitting product?
Answer: MISUMI economy series one-touch air pipe joint is a self-developed product. It uses high-quality brass and fluororubber sealing materials, with material, production, quality and sales kept under strict control. Manufactured by China's domestic professional manufacturers, cheap, quality assured, shipped on the same day.