(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Number of Steps | 1 | Buzzer (with/without) | Present |
---|---|---|---|
Rated Voltage(V) | DC24V | Lighting/blinking | Lighting |
Light Source | LED | Mounting Method | [Pole mount] Round base |
Product Classification | 3 Color-in one module | Applicable Signal Tower Dia.(mm2) | 85 |
Loading...
Number of Steps | 1 | Buzzer (with/without) | Present |
---|---|---|---|
Rated Voltage(V) | DC24V | Lighting/blinking | Lighting |
Light Source | LED | Mounting Method | [Pole mount] Round base |
Product Classification | 3 Color-in one module | Applicable Signal Tower Dia.(mm2) | 85 |
Loading...
Number of Steps | 1 | Buzzer (with/without) | Present |
---|---|---|---|
Rated Voltage(V) | DC24V | Lighting/blinking | Lighting |
Light Source | LED | Mounting Method | [Pole mount] Round base |
Product Classification | 3 Color-in one module | Applicable Signal Tower Dia.(mm2) | 85 |
New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now
Loading...
Number of Steps | 1 | Buzzer (with/without) | Present |
---|---|---|---|
Rated Voltage(V) | DC24V | Lighting/blinking | Lighting |
Light Source | LED | Mounting Method | [Pole mount] Round base |
Product Classification | 3 Color-in one module | Applicable Signal Tower Dia.(mm2) | 85 |
Loading...
Loading...
Loading...
Number of Steps | 1 | Buzzer (with/without) | Present |
---|---|---|---|
Rated Voltage(V) | DC24V | Lighting/blinking | Lighting |
Light Source | LED | Mounting Method | [Pole mount] Round base |
Product Classification | 3 Color-in one module | Applicable Signal Tower Dia.(mm2) | 85 |
Part Number | Lampshade Dia. (mm) | Rated Voltage | Number of Layers | Cover Color | Buzzer | Total Height (mm) |
E-MSM150RYG-S | φ85 | DC 24V | 1 | Transparent | With | 135 |
Part Number |
---|
E-MSM150RYG-S |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
₹ 611.00 | 1 Piece(s) | Available | Same day |
Part Number |
---|
Part Number | Lampshade Dia. (mm) | Rated Voltage | Number of Layers | Cover Color | Buzzer | Total Height (mm) |
E-MSM150RYG-S | φ85 | DC 24V | 1 | Transparent | With | 135 |
Number of Steps | 1 | Buzzer (with/without) | Present | Rated Voltage(V) | DC24V |
---|---|---|---|---|---|
Lighting/blinking | Lighting | Light Source | LED | Mounting Method | Round base |
Product Classification | 3 Color-in one module | Applicable Signal Tower Dia.(mm2) | 85 |
Please check the type/dimensions/specifications of the part E-MSM150RYG-S in the Signal Towers 3 Color-in One Module series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy