(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number | Tube Dimension | A | B | C | D | F | G | H | K | Maximum Vacuum Flow (L/min) | Air Consumption Flow (L/min) | |||
![]() | ![]() | Air Supply D1 | Vacuum D2 | Air Exhaust D3 | ||||||||||
E-MZT | 7S | 6 | 6 | 6 | 61 | 34 | 14.2 | 17 | 22 | 3.2 | 24 | 22 | 13 | 30 |
10S | 8 | 66 | 37 | 17.2 | 20 | 24.5 | 4.2 | 26 | 23 | 25 | 53 |
Fluid Used | Filtered Compressed Air |
Operating Pressure (MPa) | 0.15~0.7 |
Rated Supply Pressure (MPa) | 0.5 |
Operating Temperature (℃) | 0~60 |
Loading...
Part Number | Tube Dimension | A | B | C | D | F | G | H | K | Maximum Vacuum Flow (L/min) | Air Consumption Flow (L/min) | |||
![]() | ![]() | Air Supply D1 | Vacuum D2 | Air Exhaust D3 | ||||||||||
E-MZT | 7S | 6 | 6 | 6 | 61 | 34 | 14.2 | 17 | 22 | 3.2 | 24 | 22 | 13 | 30 |
10S | 8 | 66 | 37 | 17.2 | 20 | 24.5 | 4.2 | 26 | 23 | 25 | 53 |
Fluid Used | Filtered Compressed Air |
Operating Pressure (MPa) | 0.15~0.7 |
Rated Supply Pressure (MPa) | 0.5 |
Operating Temperature (℃) | 0~60 |
Type | Pipe Type | Ultimate Vacuum(kPa) | -88 | Application | Single Item |
---|---|---|---|---|---|
Performance | High Vacuum Level Type / Medium Flow Rate Type | Operating Pressure Range(MPa) | 0.15::0.7 | Operating Temp. Range(°C) | 0::60 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy