(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part | Material | Surface Treatment |
Bracket / Screw | Brass | Electroless Nickel Plating |
Suction Cup Material | Hardness | Color |
Nitrile Rubber | Shore A50~60 | Black |
Conductive Silicon Rubber | Shore A60 | |
Fluororubber | Shore A50~60 | Grey |
Cup Dia. | Fitting Type (K Shape) | ||||||
B | L2 | L3 | Width Across H1 | Width Across H2 | T | M | |
2 | 29 | 6 | 10 | 8 | - | 2 | M6×0.75 |
3 | |||||||
4 | |||||||
6 | 32 | 9 | 12 | 12 | 3 | M10×1.0 | |
8 | 30 | 8 | |||||
10 | 35 | 12 | 18 | 14 | 12 | 4 | M12×1.0 |
15 | 36 | 13 | |||||
20 | 37 | 15 | 17 | M14×1.0 | |||
25 | 38 | 16 | |||||
30 | |||||||
40 | 41 | 19 | |||||
50 | 42 | 20 |
Cup Dia. | Fitting Type (T Shape) | ||||||||
B | D2 | L2 | L3 | Width Across H1 | Width Across H2 | M | S Stroke | Maximum Spring Load (N) | |
2 | 44 | 13 | 17 | 13 | 14 | 8 | M12×1.0 | 3 | 0.9~ 1.9 |
3 | |||||||||
4 | |||||||||
6 | 46 | 19 | |||||||
8 | 49 | 18 | |||||||
10 | 60 | 16 | 26 | 20 | 17 | 12 | M14×1.0 | 4.0~ 7.1 | |
15 | 61 | 27 | |||||||
20 | 62 | 28 | 6 | 7.0~12.6 | |||||
25 | 63 | 29 | |||||||
30 | |||||||||
40 | 66 | 32 | |||||||
50 | 67 | 33 |
Cup Dia. | Fitting Type (L Shape) | ||||||||||
B | D2 | E1 | E2 | L2 | L3 | Width Across H1 | Width Across H2 | M | S Stroke | Maximum Spring Load (N) | |
2 | 40 | 10 | 17 | 12 | 24 | 13 | 10 | 8 | M8×0.75 | 3 | 0.9~ 1.9 |
3 | |||||||||||
4 | |||||||||||
6 | 41 | 18 | 13 | 25 | |||||||
8 | 39 | 23 | |||||||||
10 | 58 | 16 | 20 | 18 | 35 | 20 | 17 | 12 | M14×1.0 | 6 | 4.0~ 7.1 |
15 | 59 | 36 | |||||||||
20 | 60 | 37 | 7.0~12.6 | ||||||||
25 | 61 | 38 | |||||||||
30 | |||||||||||
40 | 64 | 41 | |||||||||
50 | 65 | 42 |
Cup Dia. | Fitting Type (S Shape) | |||||||
A | B | L2 | Width Across H1 | Width Across H2 | M | S Stroke | Maximum Spring Load (N) | |
2 | 14 | 32 | 22 | 12 | - | M10×1.0 | 3 | 2.3~ 3.9 |
3 | ||||||||
4 | ||||||||
6 | ||||||||
8 | 30 | 21 | ||||||
10 | 19 | 51 | 39 | 17 | 12 | M14×1.0 | 6 | 7.9~15.0 |
15 | 52 | 40 | ||||||
20 | 54 | 42 | ||||||
25 | 55 | 43 | ||||||
30 | ||||||||
40 | 58 | 46 | ||||||
50 | 59 | 47 |
Part Number | Suction Cup Dimension | Screw Dimension | ||||||||
Type | Material | Mounting Accessories | Cup Dia. | B1 | d1 | d2 | B3 | D3 | d3 | MA |
E-VP | NT(Nitrile Rubber) UE(Conductive Silicon Rubber) UF(Fluoro Rubber) | Unspecified (Direct Mounting) | 2 | 8 | 3.2 | 2 | - | - | - | - |
3 | 8 | 3.2 | 3 | - | - | - | - | |||
4 | 8 | 3.2 | 4 | - | - | - | - | |||
6 | 7 | 6 | 6 | - | - | - | - | |||
8 | 5.5 | 6 | 8 | - | - | - | - | |||
Unspecified (Direct Mounting) A(With Mounting Screw) | 10 | 8 | 10 | 10 | 8.5 | 6 | 3.5 | M4×0.7 | ||
15 | 9 | 11 | 15 | |||||||
20 | 10 | 15 | 20 | 10.5 | 10 | 4.5 | M6×1.0 | |||
25 | 11 | 17 | 25 | |||||||
30 | 11 | 17 | 30 | 13 | 12 | |||||
40 | 14 | 25 | 40 | 16 | 10 | 4.1 | ||||
50 | 15 | 35 | 50 |
Part Number | Dimension | |||||
Type | Fitting Type | Suction Cup Material | Cup Dia. | D | d | L1 |
E-MVP | K(Fixed Type, Up: One-Touch) T(Spring Type, Up: One-Touch) L(Spring Type, Side: One-Touch) S(Direct-Mount Spring Type) | N(Nitrile Rubber) E(Conductive Silicon Rubber) F(Fluoro Rubber) | 2 | 4 | 2 | 4 |
3 | 3 | |||||
4 | 4 | |||||
6 | 6 | 6 | 7 | |||
8 | 8 | 5 | ||||
10 | 10 | 8 | ||||
15 | 15 | 9 | ||||
20 | 20 | 10 | ||||
25 | 25 | 11 | ||||
30 | 30 | |||||
40 | 40 | 14 | ||||
50 | 50 | 15 |
Suction Cup Material | Nitrile Rubber | Conductive Silicon Rubber | Fluororubber | |
Limit Temperature for High Temperature Use | 110℃ | 180℃ | 230℃ | |
Limit Temperature for Low Temperature Use | -30℃ | -40℃ | -10℃ | |
Weather Resistance | △ | ◎ | ○ | |
Ozone Resistance | △ | ◎ | ◎ | |
Acid Resistance | △ | ○ | ◎ | |
Alkali Resistance | ○ | ◎ | × | |
Oil Resistance | (Gasoline·Light Oil) | ◎ | △ | ◎ |
(Benzene·Toluene) | △ | △ | ◎ | |
Surface Resistivity | - | 106~109Ω/sq | - |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Vacuum Outlet Port | Rubber Group Material | Environment | O.D. (d) (Ø) | Type | Buffer Type | Buffer Stroke | Vacuum Outlet Port Direction |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 971.00 | 1 Piece(s) | Available | 8 Day(s) | One-Touch Couplings | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 2 | Suction cup with bracket set | Without spring buffer, anti-rotation | - | Top one-touch fitting | |
₹ 971.00 | 1 Piece(s) | Available | 8 Day(s) | One-Touch Couplings | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 3 | Suction cup with bracket set | Without spring buffer, anti-rotation | - | Top one-touch fitting | |
₹ 971.00 | 1 Piece(s) | Available | 8 Day(s) | One-Touch Couplings | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 4 | Suction cup with bracket set | Without spring buffer, anti-rotation | - | Top one-touch fitting | |
₹ 1,051.00 | 1 Piece(s) | Available | 8 Day(s) | One-Touch Couplings | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 6 | Suction cup with bracket set | Without spring buffer, anti-rotation | - | Top one-touch fitting | |
₹ 1,051.00 | 1 Piece(s) | Available | 8 Day(s) | One-Touch Couplings | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 8 | Suction cup with bracket set | Without spring buffer, anti-rotation | - | Top one-touch fitting | |
₹ 1,321.00 | 1 Piece(s) | Available | 8 Day(s) | One-Touch Couplings | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 10 | Suction cup with bracket set | Without spring buffer, anti-rotation | - | Top one-touch fitting | |
₹ 1,337.00 | 1 Piece(s) | Available | 8 Day(s) | One-Touch Couplings | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 15 | Suction cup with bracket set | Without spring buffer, anti-rotation | - | Top one-touch fitting | |
₹ 1,559.00 | 1 Piece(s) | Available | 8 Day(s) | One-Touch Couplings | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 20 | Suction cup with bracket set | Without spring buffer, anti-rotation | - | Top one-touch fitting | |
₹ 1,591.00 | 1 Piece(s) | Available | 8 Day(s) | One-Touch Couplings | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 25 | Suction cup with bracket set | Without spring buffer, anti-rotation | - | Top one-touch fitting | |
₹ 1,623.00 | 1 Piece(s) | Available | 8 Day(s) | One-Touch Couplings | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 30 | Suction cup with bracket set | Without spring buffer, anti-rotation | - | Top one-touch fitting | |
₹ 1,909.00 | 1 Piece(s) | Available | 8 Day(s) | One-Touch Couplings | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 40 | Suction cup with bracket set | Without spring buffer, anti-rotation | - | Top one-touch fitting | |
₹ 2,005.00 | 1 Piece(s) | Available | 8 Day(s) | One-Touch Couplings | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 50 | Suction cup with bracket set | Without spring buffer, anti-rotation | - | Top one-touch fitting | |
₹ 1,051.00 | 1 Piece(s) | Available | 8 Day(s) | One-Touch Couplings | Fluororubber | Standard | 2 | Suction cup with bracket set | Without spring buffer, anti-rotation | - | Top one-touch fitting | |
₹ 1,051.00 | 1 Piece(s) | Available | 8 Day(s) | One-Touch Couplings | Fluororubber | Standard | 3 | Suction cup with bracket set | Without spring buffer, anti-rotation | - | Top one-touch fitting | |
₹ 1,051.00 | 1 Piece(s) | Available | 8 Day(s) | One-Touch Couplings | Fluororubber | Standard | 4 | Suction cup with bracket set | Without spring buffer, anti-rotation | - | Top one-touch fitting | |
₹ 1,146.00 | 1 Piece(s) | Available | 8 Day(s) | One-Touch Couplings | Fluororubber | Standard | 6 | Suction cup with bracket set | Without spring buffer, anti-rotation | - | Top one-touch fitting | |
₹ 1,146.00 | 1 Piece(s) | Available | 8 Day(s) | One-Touch Couplings | Fluororubber | Standard | 8 | Suction cup with bracket set | Without spring buffer, anti-rotation | - | Top one-touch fitting | |
₹ 1,432.00 | 1 Piece(s) | Available | 8 Day(s) | One-Touch Couplings | Fluororubber | Standard | 10 | Suction cup with bracket set | Without spring buffer, anti-rotation | - | Top one-touch fitting | |
₹ 1,464.00 | 1 Piece(s) | Available | 8 Day(s) | One-Touch Couplings | Fluororubber | Standard | 15 | Suction cup with bracket set | Without spring buffer, anti-rotation | - | Top one-touch fitting | |
₹ 1,687.00 | 1 Piece(s) | Available | 8 Day(s) | One-Touch Couplings | Fluororubber | Standard | 20 | Suction cup with bracket set | Without spring buffer, anti-rotation | - | Top one-touch fitting | |
₹ 1,782.00 | 1 Piece(s) | Available | 8 Day(s) | One-Touch Couplings | Fluororubber | Standard | 25 | Suction cup with bracket set | Without spring buffer, anti-rotation | - | Top one-touch fitting | |
₹ 1,814.00 | 1 Piece(s) | Available | 8 Day(s) | One-Touch Couplings | Fluororubber | Standard | 30 | Suction cup with bracket set | Without spring buffer, anti-rotation | - | Top one-touch fitting | |
₹ 2,227.00 | 1 Piece(s) | Available | 8 Day(s) | One-Touch Couplings | Fluororubber | Standard | 40 | Suction cup with bracket set | Without spring buffer, anti-rotation | - | Top one-touch fitting | |
₹ 2,418.00 | 1 Piece(s) | Available | 8 Day(s) | One-Touch Couplings | Fluororubber | Standard | 50 | Suction cup with bracket set | Without spring buffer, anti-rotation | - | Top one-touch fitting | |
₹ 908.00 | 1 Piece(s) | Available | 8 Day(s) | One-Touch Couplings | [Nitrile Rubber] Nitrile Rubber | Standard | 2 | Suction cup with bracket set | Without spring buffer, anti-rotation | - | Top one-touch fitting | |
₹ 908.00 | 1 Piece(s) | Available | 8 Day(s) | One-Touch Couplings | [Nitrile Rubber] Nitrile Rubber | Standard | 3 | Suction cup with bracket set | Without spring buffer, anti-rotation | - | Top one-touch fitting | |
₹ 908.00 | 1 Piece(s) | Available | 8 Day(s) | One-Touch Couplings | [Nitrile Rubber] Nitrile Rubber | Standard | 4 | Suction cup with bracket set | Without spring buffer, anti-rotation | - | Top one-touch fitting | |
₹ 987.00 | 1 Piece(s) | Available | 8 Day(s) | One-Touch Couplings | [Nitrile Rubber] Nitrile Rubber | Standard | 6 | Suction cup with bracket set | Without spring buffer, anti-rotation | - | Top one-touch fitting | |
₹ 987.00 | 1 Piece(s) | Available | 8 Day(s) | One-Touch Couplings | [Nitrile Rubber] Nitrile Rubber | Standard | 8 | Suction cup with bracket set | Without spring buffer, anti-rotation | - | Top one-touch fitting | |
₹ 1,257.00 | 1 Piece(s) | Available | 8 Day(s) | One-Touch Couplings | [Nitrile Rubber] Nitrile Rubber | Standard | 10 | Suction cup with bracket set | Without spring buffer, anti-rotation | - | Top one-touch fitting | |
₹ 1,273.00 | 1 Piece(s) | Available | 8 Day(s) | One-Touch Couplings | [Nitrile Rubber] Nitrile Rubber | Standard | 15 | Suction cup with bracket set | Without spring buffer, anti-rotation | - | Top one-touch fitting | |
₹ 1,496.00 | 1 Piece(s) | Available | 8 Day(s) | One-Touch Couplings | [Nitrile Rubber] Nitrile Rubber | Standard | 20 | Suction cup with bracket set | Without spring buffer, anti-rotation | - | Top one-touch fitting | |
₹ 1,528.00 | 1 Piece(s) | Available | 8 Day(s) | One-Touch Couplings | [Nitrile Rubber] Nitrile Rubber | Standard | 25 | Suction cup with bracket set | Without spring buffer, anti-rotation | - | Top one-touch fitting | |
₹ 1,559.00 | 1 Piece(s) | Available | 8 Day(s) | One-Touch Couplings | [Nitrile Rubber] Nitrile Rubber | Standard | 30 | Suction cup with bracket set | Without spring buffer, anti-rotation | - | Top one-touch fitting | |
₹ 1,846.00 | 1 Piece(s) | Available | 8 Day(s) | One-Touch Couplings | [Nitrile Rubber] Nitrile Rubber | Standard | 40 | Suction cup with bracket set | Without spring buffer, anti-rotation | - | Top one-touch fitting | |
₹ 1,941.00 | 1 Piece(s) | Available | 8 Day(s) | One-Touch Couplings | [Nitrile Rubber] Nitrile Rubber | Standard | 50 | Suction cup with bracket set | Without spring buffer, anti-rotation | - | Top one-touch fitting | |
₹ 1,321.00 | 1 Piece(s) | Available | 8 Day(s) | One-Touch Couplings | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 2 | Suction cup with bracket set | With spring buffer, anti-rotation | 6 | Horizontal one-touch fitting | |
₹ 1,321.00 | 1 Piece(s) | Available | 8 Day(s) | One-Touch Couplings | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 3 | Suction cup with bracket set | With spring buffer, anti-rotation | 6 | Horizontal one-touch fitting | |
₹ 1,321.00 | 1 Piece(s) | Available | 8 Day(s) | One-Touch Couplings | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 4 | Suction cup with bracket set | With spring buffer, anti-rotation | 6 | Horizontal one-touch fitting | |
₹ 1,337.00 | 1 Piece(s) | Available | 8 Day(s) | One-Touch Couplings | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 6 | Suction cup with bracket set | With spring buffer, anti-rotation | 6 | Horizontal one-touch fitting | |
₹ 1,337.00 | 1 Piece(s) | Available | 8 Day(s) | One-Touch Couplings | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 8 | Suction cup with bracket set | With spring buffer, anti-rotation | 6 | Horizontal one-touch fitting | |
₹ 1,623.00 | 1 Piece(s) | Available | 8 Day(s) | One-Touch Couplings | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 10 | Suction cup with bracket set | With spring buffer, anti-rotation | 6 | Horizontal one-touch fitting | |
₹ 1,639.00 | 1 Piece(s) | Available | 8 Day(s) | One-Touch Couplings | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 15 | Suction cup with bracket set | With spring buffer, anti-rotation | 6 | Horizontal one-touch fitting | |
₹ 1,798.00 | 1 Piece(s) | Available | 8 Day(s) | One-Touch Couplings | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 20 | Suction cup with bracket set | With spring buffer, anti-rotation | 6 | Horizontal one-touch fitting | |
₹ 1,830.00 | 1 Piece(s) | Available | 8 Day(s) | One-Touch Couplings | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 25 | Suction cup with bracket set | With spring buffer, anti-rotation | 6 | Horizontal one-touch fitting | |
₹ 1,862.00 | 1 Piece(s) | Available | 8 Day(s) | One-Touch Couplings | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 30 | Suction cup with bracket set | With spring buffer, anti-rotation | 6 | Horizontal one-touch fitting | |
₹ 2,148.00 | 1 Piece(s) | Available | 8 Day(s) | One-Touch Couplings | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 40 | Suction cup with bracket set | With spring buffer, anti-rotation | 6 | Horizontal one-touch fitting | |
₹ 2,243.00 | 1 Piece(s) | Available | 8 Day(s) | One-Touch Couplings | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 50 | Suction cup with bracket set | With spring buffer, anti-rotation | 6 | Horizontal one-touch fitting | |
₹ 1,401.00 | 1 Piece(s) | Available | 8 Day(s) | One-Touch Couplings | Fluororubber | Standard | 2 | Suction cup with bracket set | With spring buffer, anti-rotation | 6 | Horizontal one-touch fitting | |
₹ 1,401.00 | 1 Piece(s) | Available | 8 Day(s) | One-Touch Couplings | Fluororubber | Standard | 3 | Suction cup with bracket set | With spring buffer, anti-rotation | 6 | Horizontal one-touch fitting | |
₹ 1,401.00 | 1 Piece(s) | Available | 8 Day(s) | One-Touch Couplings | Fluororubber | Standard | 4 | Suction cup with bracket set | With spring buffer, anti-rotation | 6 | Horizontal one-touch fitting | |
₹ 1,432.00 | 1 Piece(s) | Available | 8 Day(s) | One-Touch Couplings | Fluororubber | Standard | 6 | Suction cup with bracket set | With spring buffer, anti-rotation | 6 | Horizontal one-touch fitting | |
₹ 1,432.00 | 1 Piece(s) | Available | 8 Day(s) | One-Touch Couplings | Fluororubber | Standard | 8 | Suction cup with bracket set | With spring buffer, anti-rotation | 6 | Horizontal one-touch fitting | |
₹ 1,734.00 | 1 Piece(s) | Available | 8 Day(s) | One-Touch Couplings | Fluororubber | Standard | 10 | Suction cup with bracket set | With spring buffer, anti-rotation | 6 | Horizontal one-touch fitting | |
₹ 1,766.00 | 1 Piece(s) | Available | 8 Day(s) | One-Touch Couplings | Fluororubber | Standard | 15 | Suction cup with bracket set | With spring buffer, anti-rotation | 6 | Horizontal one-touch fitting | |
₹ 1,925.00 | 1 Piece(s) | Available | 8 Day(s) | One-Touch Couplings | Fluororubber | Standard | 20 | Suction cup with bracket set | With spring buffer, anti-rotation | 6 | Horizontal one-touch fitting | |
₹ 2,021.00 | 1 Piece(s) | Available | 8 Day(s) | One-Touch Couplings | Fluororubber | Standard | 25 | Suction cup with bracket set | With spring buffer, anti-rotation | 6 | Horizontal one-touch fitting | |
₹ 2,052.00 | 1 Piece(s) | Available | 8 Day(s) | One-Touch Couplings | Fluororubber | Standard | 30 | Suction cup with bracket set | With spring buffer, anti-rotation | 6 | Horizontal one-touch fitting | |
₹ 2,466.00 | 1 Piece(s) | Available | 8 Day(s) | One-Touch Couplings | Fluororubber | Standard | 40 | Suction cup with bracket set | With spring buffer, anti-rotation | 6 | Horizontal one-touch fitting | |
₹ 2,656.00 | 1 Piece(s) | Available | 8 Day(s) | One-Touch Couplings | Fluororubber | Standard | 50 | Suction cup with bracket set | With spring buffer, anti-rotation | 6 | Horizontal one-touch fitting |
Loading...
Part | Material | Surface Treatment |
Bracket / Screw | Brass | Electroless Nickel Plating |
Suction Cup Material | Hardness | Color |
Nitrile Rubber | Shore A50~60 | Black |
Conductive Silicon Rubber | Shore A60 | |
Fluororubber | Shore A50~60 | Grey |
Cup Dia. | Fitting Type (K Shape) | ||||||
B | L2 | L3 | Width Across H1 | Width Across H2 | T | M | |
2 | 29 | 6 | 10 | 8 | - | 2 | M6×0.75 |
3 | |||||||
4 | |||||||
6 | 32 | 9 | 12 | 12 | 3 | M10×1.0 | |
8 | 30 | 8 | |||||
10 | 35 | 12 | 18 | 14 | 12 | 4 | M12×1.0 |
15 | 36 | 13 | |||||
20 | 37 | 15 | 17 | M14×1.0 | |||
25 | 38 | 16 | |||||
30 | |||||||
40 | 41 | 19 | |||||
50 | 42 | 20 |
Cup Dia. | Fitting Type (T Shape) | ||||||||
B | D2 | L2 | L3 | Width Across H1 | Width Across H2 | M | S Stroke | Maximum Spring Load (N) | |
2 | 44 | 13 | 17 | 13 | 14 | 8 | M12×1.0 | 3 | 0.9~ 1.9 |
3 | |||||||||
4 | |||||||||
6 | 46 | 19 | |||||||
8 | 49 | 18 | |||||||
10 | 60 | 16 | 26 | 20 | 17 | 12 | M14×1.0 | 4.0~ 7.1 | |
15 | 61 | 27 | |||||||
20 | 62 | 28 | 6 | 7.0~12.6 | |||||
25 | 63 | 29 | |||||||
30 | |||||||||
40 | 66 | 32 | |||||||
50 | 67 | 33 |
Cup Dia. | Fitting Type (L Shape) | ||||||||||
B | D2 | E1 | E2 | L2 | L3 | Width Across H1 | Width Across H2 | M | S Stroke | Maximum Spring Load (N) | |
2 | 40 | 10 | 17 | 12 | 24 | 13 | 10 | 8 | M8×0.75 | 3 | 0.9~ 1.9 |
3 | |||||||||||
4 | |||||||||||
6 | 41 | 18 | 13 | 25 | |||||||
8 | 39 | 23 | |||||||||
10 | 58 | 16 | 20 | 18 | 35 | 20 | 17 | 12 | M14×1.0 | 6 | 4.0~ 7.1 |
15 | 59 | 36 | |||||||||
20 | 60 | 37 | 7.0~12.6 | ||||||||
25 | 61 | 38 | |||||||||
30 | |||||||||||
40 | 64 | 41 | |||||||||
50 | 65 | 42 |
Cup Dia. | Fitting Type (S Shape) | |||||||
A | B | L2 | Width Across H1 | Width Across H2 | M | S Stroke | Maximum Spring Load (N) | |
2 | 14 | 32 | 22 | 12 | - | M10×1.0 | 3 | 2.3~ 3.9 |
3 | ||||||||
4 | ||||||||
6 | ||||||||
8 | 30 | 21 | ||||||
10 | 19 | 51 | 39 | 17 | 12 | M14×1.0 | 6 | 7.9~15.0 |
15 | 52 | 40 | ||||||
20 | 54 | 42 | ||||||
25 | 55 | 43 | ||||||
30 | ||||||||
40 | 58 | 46 | ||||||
50 | 59 | 47 |
Part Number | Suction Cup Dimension | Screw Dimension | ||||||||
Type | Material | Mounting Accessories | Cup Dia. | B1 | d1 | d2 | B3 | D3 | d3 | MA |
E-VP | NT(Nitrile Rubber) UE(Conductive Silicon Rubber) UF(Fluoro Rubber) | Unspecified (Direct Mounting) | 2 | 8 | 3.2 | 2 | - | - | - | - |
3 | 8 | 3.2 | 3 | - | - | - | - | |||
4 | 8 | 3.2 | 4 | - | - | - | - | |||
6 | 7 | 6 | 6 | - | - | - | - | |||
8 | 5.5 | 6 | 8 | - | - | - | - | |||
Unspecified (Direct Mounting) A(With Mounting Screw) | 10 | 8 | 10 | 10 | 8.5 | 6 | 3.5 | M4×0.7 | ||
15 | 9 | 11 | 15 | |||||||
20 | 10 | 15 | 20 | 10.5 | 10 | 4.5 | M6×1.0 | |||
25 | 11 | 17 | 25 | |||||||
30 | 11 | 17 | 30 | 13 | 12 | |||||
40 | 14 | 25 | 40 | 16 | 10 | 4.1 | ||||
50 | 15 | 35 | 50 |
Part Number | Dimension | |||||
Type | Fitting Type | Suction Cup Material | Cup Dia. | D | d | L1 |
E-MVP | K(Fixed Type, Up: One-Touch) T(Spring Type, Up: One-Touch) L(Spring Type, Side: One-Touch) S(Direct-Mount Spring Type) | N(Nitrile Rubber) E(Conductive Silicon Rubber) F(Fluoro Rubber) | 2 | 4 | 2 | 4 |
3 | 3 | |||||
4 | 4 | |||||
6 | 6 | 6 | 7 | |||
8 | 8 | 5 | ||||
10 | 10 | 8 | ||||
15 | 15 | 9 | ||||
20 | 20 | 10 | ||||
25 | 25 | 11 | ||||
30 | 30 | |||||
40 | 40 | 14 | ||||
50 | 50 | 15 |
Suction Cup Material | Nitrile Rubber | Conductive Silicon Rubber | Fluororubber | |
Limit Temperature for High Temperature Use | 110℃ | 180℃ | 230℃ | |
Limit Temperature for Low Temperature Use | -30℃ | -40℃ | -10℃ | |
Weather Resistance | △ | ◎ | ○ | |
Ozone Resistance | △ | ◎ | ◎ | |
Acid Resistance | △ | ○ | ◎ | |
Alkali Resistance | ○ | ◎ | × | |
Oil Resistance | (Gasoline·Light Oil) | ◎ | △ | ◎ |
(Benzene·Toluene) | △ | △ | ◎ | |
Surface Resistivity | - | 106~109Ω/sq | - |
Pad Shape | Standard | Material | Rubber Group |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy