(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number | Nozzle Diameter (mm) | P | C | L1 | L2 | Vacuum Degree (-kPa) | Suction Flow (L/min(ANR)) | Flow Consumption (L/min(ANR)) | |
Type | D | ||||||||
E-VUB | 4 | 0.5 | 9.7 | 11 | 8 | 18 | 88 | 6.5 | 12 |
6 | 0.7 | 10.8 | 11.6 | 7.5 | 17.5 | 90 | 12 | 22 |
Fluid Used | Filtered Compressed Air |
Operating Pressure (MPa) | 0.15~0.7 |
Rated Supply Pressure (MPa) | 0.5 |
Operating Temperature (℃) | 0~60 |
Part Number |
---|
E-VUB4 |
E-VUB6 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Ultimate Vacuum (kPa) | Suction Flow (l/min) | Vacuum Port One-Touch Coupling Size D | Air Supply Port One-Touch Coupling Size D | Nozzle Dia. | Flow Consumption (l/min) |
---|---|---|---|---|---|---|---|---|---|---|
₹ 976.00 | 1 Piece(s) | Available | 8 Day(s) | -90 | 7 | Ø4 | Ø4 | 0.5mm | 11.5 | |
₹ 976.00 | 1 Piece(s) | Available | 8 Day(s) | -93 | 13 | Ø6 | Ø6 | 0.7mm | 23 |
Loading...
Part Number | Nozzle Diameter (mm) | P | C | L1 | L2 | Vacuum Degree (-kPa) | Suction Flow (L/min(ANR)) | Flow Consumption (L/min(ANR)) | |
Type | D | ||||||||
E-VUB | 4 | 0.5 | 9.7 | 11 | 8 | 18 | 88 | 6.5 | 12 |
6 | 0.7 | 10.8 | 11.6 | 7.5 | 17.5 | 90 | 12 | 22 |
Fluid Used | Filtered Compressed Air |
Operating Pressure (MPa) | 0.15~0.7 |
Rated Supply Pressure (MPa) | 0.5 |
Operating Temperature (℃) | 0~60 |
Additional Function | Silencers | Type | Pipes with Built-in Electromagnetic Valve | Air Supply Port Connecting Port Shape | One-Touch Coupling |
---|---|---|---|---|---|
Vacuum Port Connecting Port Shape | One-Touch Coupling | Application | Single Item | Performance | High Vacuum Level Type / Large Flow Rate Type |
Operating Pressure Range(MPa) | 0.15::0.7 | Operating Temp. Range(°C) | 0::60 | Body Material | Polyacetal |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy