(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
This is an economy item, The price is cheaper than the MISUMI standard product.
Part Number | B | C | W | P | R | Number of Links | Separator type | Number of separators | Cable insertion side | H | Required Space Height HF | Recommended Height Safety Margin | Bi | E | Number of Joint Teeth | |
Type | A | |||||||||||||||
Interior Height | Exterior Height | Interior Width | Exterior Width | Pitch | Bending Radius | Mouting Height | mm | mm | ||||||||
C-MPU (Crossbar Opens Outside) | 10 | 14 | 10 | 17 | 20 | 18 28 38 | 10~65 | - | - | Outer | 50 70 90 | 60 80 100 | 100 130 160 | 10 | - | 1 |
20 | 27 | 20 | - | 2 | ||||||||||||
30 | 37 | 30 | 22 | 3 | ||||||||||||
40 | 47 | 40 | 32 | 4 | ||||||||||||
15 | 19 | 10 | 18 | 28 38 48 | S15 S20 S32 | 4~65 | 75 95 115 | 90 110 130 | 130 160 195 | 10 | - | 1 | ||||
15 | 23 | 15 | - | 2 | ||||||||||||
20 | 28 | 20 | - | 2 | ||||||||||||
30 | 38 | 30 | 22 | 3 | ||||||||||||
40 | 48 | 40 | 32 | 4 | ||||||||||||
50 | 58 | 50 | 42 | 5 | ||||||||||||
20 | 25 | 15 | 26 | 30 | 38 48 75 100 | 101 121 175 225 | 121 141 195 245 | 180 215 300 375 | 15 | - | 2 | |||||
25 | 36 | 25 | 10 | 3 | ||||||||||||
40 | 51 | 40 | 23 | 4 | ||||||||||||
50 | 61 | 50 | 35 | 5 | ||||||||||||
60 | 71 | 60 | 48 | 6 | ||||||||||||
70 | 81 | 70 | 54 | 7 | ||||||||||||
80 | 91 | 80 | 65 | 8 | ||||||||||||
32 | 39 | 40 | 51 | 50 60 75 100 | 139 159 189 239 | 164 184 214 264 | 220 250 300 375 | 40 | 25 | 4 | ||||||
50 | 61 | 50 | 37 | 5 | ||||||||||||
60 | 71 | 60 | 48 | 6 | ||||||||||||
80 | 91 | 80 | 65 | 8 | ||||||||||||
C-MPD (Crossbar Opens Inside) | 10 | 14 | 10 | 17 | 20 | 18 28 38 | - | - | Inner | 50 70 90 | 60 80 100 | 100 130 160 | 10 | - | 1 | |
20 | 27 | 20 | - | 2 | ||||||||||||
30 | 37 | 30 | 22 | 3 | ||||||||||||
40 | 47 | 40 | 32 | 4 | ||||||||||||
15 | 19 | 10 | 18 | 28 38 48 | S15 S20 S32 | 4~65 | 75 95 115 | 90 110 130 | 130 160 195 | 10 | - | 1 | ||||
15 | 23 | 15 | - | 2 | ||||||||||||
20 | 28 | 20 | - | 2 | ||||||||||||
30 | 38 | 30 | 22 | 3 | ||||||||||||
40 | 48 | 40 | 32 | 4 | ||||||||||||
50 | 58 | 50 | 42 | 5 | ||||||||||||
20 | 25 | 15 | 26 | 30 | 38 48 75 100 | 101 121 175 225 | 121 141 195 245 | 180 215 300 375 | 15 | - | 2 | |||||
25 | 36 | 25 | 10 | 3 | ||||||||||||
40 | 51 | 40 | 23 | 4 | ||||||||||||
50 | 61 | 50 | 35 | 5 | ||||||||||||
60 | 71 | 60 | 48 | 6 | ||||||||||||
70 | 81 | 70 | 54 | 7 | ||||||||||||
80 | 91 | 80 | 65 | 8 | ||||||||||||
32 | 39 | 40 | 51 | 50 60 75 100 | 139 159 189 239 | 164 184 214 264 | 220 250 300 375 | 40 | 25 | 4 | ||||||
50 | 61 | 50 | 37 | 5 | ||||||||||||
60 | 71 | 60 | 48 | 6 | ||||||||||||
80 | 91 | 80 | 65 | 8 |
Part Number |
---|
C-MPU10-10-18-39 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Cover Type | Inner Height A (mm) | Inner Width C (mm) | Bending Radius R (mm) | Link Pitch P (mm) | Cable Insertion Surface | Inserting Cables | Number of Links | Body Material | Outer Height B (mm) | Outer Width W (mm) | Connector Specifications | Separator (Piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,682.60 | 1 Piece(s) | Available | 7 Day(s) | Square Shape | [Standard] Slit Type | 10 | 10 | 18 | 20 | Outer Radius Mount | Snap (Open-Close) | 39 | [Plastic] PA + Glass Fiber | 14 | 17 | 100.10.12 | Not Provided |
Loading...
Please check the type/dimensions/specifications of the part C-MPU10-10-18-39 in the Cable Carriers Flap Open-Close series.
Part Number |
---|
C-100.40.12 |
C-150.10.12 |
C-150.15.12 |
C-MPU10-10-18-40 |
C-MPU10-10-18-41 |
C-MPU10-10-18-42 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Type | Cover Type | Inner Height A (mm) | Inner Width C (mm) | Bending Radius R (mm) | Link Pitch P (mm) | Cable Insertion Surface | Inserting Cables | Number of Links | Body Material | Outer Height B (mm) | Outer Width W (mm) | Connector Specifications | Separator (Piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,459.00 | 1 Piece(s) | 2 Day(s) | - | - | 10 | 40 | Joints in one set | - | Not Provided | - | Joints in one set | - | - | - | - | Not Provided | ||
₹ 4,416.00 | 1 Piece(s) | Available | 2 Day(s) | - | - | 15 | 10 | Joints in one set | - | Not Provided | - | Joints in one set | - | - | - | - | Not Provided | |
₹ 4,416.00 | 1 Piece(s) | Available | 1 Day(s) | - | - | 15 | 15 | Joints in one set | - | Not Provided | - | Joints in one set | - | - | - | - | Not Provided | |
₹ 2,723.71 | 1 Piece(s) | Available | 7 Day(s) | Square Shape | [Standard] Slit Type | 10 | 10 | 18 | 20 | Outer Radius Mount | Snap (Open-Close) | 40 | [Plastic] PA + Glass Fiber | 14 | 17 | 100.10.12 | Not Provided | |
₹ 2,762.45 | 1 Piece(s) | Available | 7 Day(s) | Square Shape | [Standard] Slit Type | 10 | 10 | 18 | 20 | Outer Radius Mount | Snap (Open-Close) | 41 | [Plastic] PA + Glass Fiber | 14 | 17 | 100.10.12 | Not Provided | |
₹ 2,803.97 | 1 Piece(s) | Available | 7 Day(s) | Square Shape | [Standard] Slit Type | 10 | 10 | 18 | 20 | Outer Radius Mount | Snap (Open-Close) | 42 | [Plastic] PA + Glass Fiber | 14 | 17 | 100.10.12 | Not Provided |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy