(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Embedded handle Through hole type Long type (Part Number)

Embedded handle Through hole type Long type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,567₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Dimensional Drawing

110310231749 Dimensional Drawing

Material Table

110310231749 Material Table
 

Specification Table

110310231749 Specification Table

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-UWUANA-B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,567.00

1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Mounting Pitch L(mm) 88 Material Stainless Steel Main Body Type Embedded
Mounting Method Round Hole Surface Treatment Brushed Finish Additional Function Not Provided
Pitch P2 (Short Side) *If 4 Holes(mm) 38 Longitudinal Dim. L1(mm) 100 Shorter Dim. (W)(mm) 54
Necessary Mounting Depth(mm) 17

Please check the type/dimensions/specifications of the part C-UWUANA-B in the Embedded handle Through hole type Long type series.