(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Dimensional Drawing
Specification Table
Part Number |
---|
C-UWUANS94-N |
C-UWUANS109.5-N |
C-UWUANS138-N |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Pitch L (mm) | Pitch P2 (Short Side) *If 4 Holes (mm) | Longitudinal Dim. L1 (mm) | Shorter Dim. (W) (mm) | Necessary Mounting Depth (mm) |
---|---|---|---|---|---|---|---|---|---|
₹ 1,417.00 | 1 Piece(s) | 7 Day(s) | 76 | 32 | 94 | 60 | 12 | ||
₹ 1,508.00 | 1 Piece(s) | 7 Day(s) | 88 | 38 | 109.5 | 64 | 13.5 | ||
₹ 1,629.00 | 1 Piece(s) | 7 Day(s) | 110 | 65 | 138 | 88 | 14.5 |
Loading...
Material | Stainless Steel | Main Body Type | Embedded | Mounting Method | Female Thread |
---|---|---|---|---|---|
Surface Treatment | Brushed Finish | Additional Function | Not Provided |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy