(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Round type handle Stainless steel

Round type handle Stainless steel
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,267₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Dimensional Drawing
110310231389 Dimensional Drawing

Material Table
110310231389 Material Table


Specification Table
110310231389 Specification Table

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-UWANS10-80-50
C-UWANS10-110-50
C-UWANS10-120-50
C-UWANS10-125-50
C-UWANS12-188-40
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Pitch L
(mm)
Overall Height
(mm)
Grip thickness
(mm)
Longitudinal Dim. L1
(mm)

₹ 1,267.00

1 Piece(s) 14 Day(s) 80601090

₹ 1,296.00

10 Piece(s) 14 Day(s) 1106010120

₹ 1,310.00

1 Piece(s) 14 Day(s) 1206010130

₹ 1,326.00

1 Piece(s) 14 Day(s) 1256010135

₹ 1,432.00

1 Piece(s) 14 Day(s) 1885212200

Loading...

  1. 1

Basic Information

Material Stainless Steel Main Body Type Surfaced Surfaced Type Category U Shape
Mounting Method Female Thread U Shape Straight Surface Treatment Buff Polished
Additional Function Not Provided Handle Cross Sectional Shape Round Shape Allowable Load(N) 2500
X
whatsapp-qr whatsapp-icon