(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Material | Steel | Main Body Type | Surfaced | Surfaced Type Category | U Shape |
---|---|---|---|---|---|
Mounting Method | Female Thread | U Shape | Straight | Surface Treatment | Chrome Plating |
Additional Function | Not Provided | Handle Cross Sectional Shape | Round Shape | Allowable Load(N) | 2500 |
Please check the type/dimensions/specifications of the part C-UWAN10-80-27 in the Round handle Carbon steel series.
Part Number |
---|
C-UWAN10-100-50 |
C-UWAN10-110-27 |
C-UWAN10-120-50 |
C-UWAN10-125-50 |
C-UWAN10-80-50 |
C-UWAN12-150-40 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Mounting Pitch L (mm) | Overall Height (mm) | Grip thickness (mm) | Longitudinal Dim. L1 (mm) |
---|---|---|---|---|---|---|---|---|
₹ 1,216.00 | 1 Piece(s) | 14 Day(s) | 100 | 60 | 10 | 110 | ||
₹ 1,195.00 | 1 Piece(s) | 14 Day(s) | 110 | 37 | 10 | 120 | ||
₹ 1,218.00 | 1 Piece(s) | 14 Day(s) | 120 | 60 | 10 | 130 | ||
₹ 1,219.00 | 1 Piece(s) | 14 Day(s) | 125 | 60 | 10 | 135 | ||
₹ 1,195.00 | 1 Piece(s) | 14 Day(s) | 80 | 60 | 10 | 90 | ||
₹ 1,269.00 | 1 Piece(s) | 14 Day(s) | 150 | 52 | 12 | 162 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy