(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Check Price / Days to ship
Check Price / Days to ship
Check Price / Days to ship
Check Price / Days to ship
New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now
![]() | ![]() |
Stainless Steel | Grinding |
![]() | ![]() |
(Economy series) Angled handle Carbon steel | (Economy series) Angled handle Aluminum |
Part Number | D | Lf | H | A | M | Allowable Load (N) | Reference Weight (g) | |
![]() | ![]() | |||||||
C-UHFNS | 48 | 10 | 13 | 47 | 40 | M5 | 2000 | 90 |
66 | 100 | |||||||
88 | 114 | |||||||
100 | 122 | |||||||
110 | 127 | |||||||
120 | 134 | |||||||
125 | 136 | |||||||
160 | 158 |
Mounting Pitch L(mm) | 48 | Material | Stainless Steel_Deleted | Overall Height(mm) | 47 |
---|---|---|---|---|---|
Main Body Type | Surfaced | Grip thickness(mm) | 10 | Surfaced Type Category | U Shape |
Mounting Method | Female Thread | U Shape | Deformation | Surface Treatment | Grinding |
Additional Function | Not Provided | Handle Cross Sectional Shape | Round Shape | Allowable Load(N) | 2000 |
Nominal of Thread M | 13 |
Please check the type/dimensions/specifications of the part C-UHFNS48 in the Angled handle Stainless steel series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy