(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Nuts for Pull Handles

Nuts for Pull Handles

Click this image to zoom it.

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

Mounting Pitch L(mm)90Main Body TypeRelated Components
Surface TreatmentNot ProvidedRoHS10
CAD Download

Loading...

My Components

Loading...

My Components

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Mounting Pitch L(mm)90Main Body TypeRelated Components
Surface TreatmentNot ProvidedRoHS10

Loading...

Configured Specifications

Mounting Pitch L(mm)90Main Body TypeRelated Components
Surface TreatmentNot ProvidedRoHS10

Product Description

A nut for handles. [Material]SUS304 "Mounting pitch L (mm)" 90

Nuts for Pull Handles

Click this image to zoom it.

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

Mounting Pitch L(mm)90Main Body TypeRelated Components
Surface TreatmentNot ProvidedRoHS10

Loading...

Loading...

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Mounting Pitch L(mm)90Main Body TypeRelated Components
Surface TreatmentNot ProvidedRoHS10

Part Number 

Loading...
Part Number
HHPUW90
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 312.35

1 Piece(s) Available 6 Day(s) or more 10
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS
  1. 1

Basic Information

Mounting Pitch L(mm) 90 Main Body Type Related Components Surface Treatment Not Provided

Please check the type/dimensions/specifications of the part HHPUW90 in the Nuts for Pull Handles series.

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list