(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Locating Pins - Small Flat Head (Press Fit) (Part Number)

Locating Pins - Small Flat Head (Press Fit)
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Flat Head Type. Suitable if the mating side has limited space.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
SJPDBC3-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSSurface Treatment Heat Treatment Material Locating Side Outer Dia. P (Ø)
(mm)
Mounting Side Outer Dia. D
(Ø)
Mounting Side Tolerance Mounting Section Length L
(mm)
Locating Section Length B
(mm)
Dimension Configurable Type Positioning Part Length B
(mm)

₹ 295.47

1 Piece(s) Available 6 Day(s) 10Not ProvidedNot Provided[Stainless Steel] SUS304 Equivalent23m653P Selectable-

Loading...

  1. 1

Basic Information

Basic Shape Small Head Insertion Guide Tip Shape Round Insertion Guide Tip Type Flat
Insertion Guide Specifications Not Provided Mounting Side Shape Straight (Press-Fit) Locating Side O.D. Tolerance h6

Please check the type/dimensions/specifications of the part SJPDBC3-2 in the Locating Pins - Small Flat Head (Press Fit) series.

Product variants

Part Number
CJPDBC10-8
CJPDBC16-10
CJPDBC16-13
SJPDBC4-2
SJPDBC4-3
SJPDBC5-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSSurface Treatment Heat Treatment Material Locating Side Outer Dia. P (Ø)
(mm)
Mounting Side Outer Dia. D
(Ø)
Mounting Side Tolerance Mounting Section Length L
(mm)
Locating Section Length B
(mm)
Dimension Configurable Type Positioning Part Length B
(mm)

₹ 894.85

1 Piece(s)Available 6 Day(s) or more 10Not ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless810m6165P Selectable-

₹ 1,291.63

1 Piece(s)Available 6 Day(s) or more 10Not ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless1016m62212P Selectable-

₹ 1,291.63

1 Piece(s)Available 6 Day(s) or more 10Not ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless1316m62212P Selectable-

₹ 320.80

1 Piece(s)Available 6 Day(s) 10Not ProvidedNot Provided[Stainless Steel] SUS304 Equivalent24m653P Selectable-

₹ 320.80

1 Piece(s)Available 6 Day(s) 10Not ProvidedNot Provided[Stainless Steel] SUS304 Equivalent34m653P Selectable-

₹ 346.12

1 Piece(s)Available 6 Day(s) 10Not ProvidedNot Provided[Stainless Steel] SUS304 Equivalent25m683P Selectable-