(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Flat Head Type. Suitable if the mating side has limited space.
Part Number |
---|
SJPDBC3-2 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Surface Treatment | Heat Treatment | Material | Locating Side Outer Dia. P (Ø) (mm) | Mounting Side Outer Dia. D (Ø) | Mounting Side Tolerance | Mounting Section Length L (mm) | Locating Section Length B (mm) | Dimension Configurable Type | Positioning Part Length B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 295.47 | 1 Piece(s) | Available | 6 Day(s) | 10 | Not Provided | Not Provided | [Stainless Steel] SUS304 Equivalent | 2 | 3 | m6 | 5 | 3 | P Selectable | - |
Loading...
Basic Shape | Small Head | Insertion Guide Tip Shape | Round | Insertion Guide Tip Type | Flat |
---|---|---|---|---|---|
Insertion Guide Specifications | Not Provided | Mounting Side Shape | Straight (Press-Fit) | Locating Side O.D. Tolerance | h6 |
Please check the type/dimensions/specifications of the part SJPDBC3-2 in the Locating Pins - Small Flat Head (Press Fit) series.
Part Number |
---|
CJPDBC10-8 |
CJPDBC16-10 |
CJPDBC16-13 |
SJPDBC4-2 |
SJPDBC4-3 |
SJPDBC5-2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Surface Treatment | Heat Treatment | Material | Locating Side Outer Dia. P (Ø) (mm) | Mounting Side Outer Dia. D (Ø) | Mounting Side Tolerance | Mounting Section Length L (mm) | Locating Section Length B (mm) | Dimension Configurable Type | Positioning Part Length B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 894.85 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 8 | 10 | m6 | 16 | 5 | P Selectable | - | |
₹ 1,291.63 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 10 | 16 | m6 | 22 | 12 | P Selectable | - | |
₹ 1,291.63 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Not Provided | Directly Quenching | [Stainless Steel] SUS440C or 13Cr stainless | 13 | 16 | m6 | 22 | 12 | P Selectable | - | |
₹ 320.80 | 1 Piece(s) | Available | 6 Day(s) | 10 | Not Provided | Not Provided | [Stainless Steel] SUS304 Equivalent | 2 | 4 | m6 | 5 | 3 | P Selectable | - | |
₹ 320.80 | 1 Piece(s) | Available | 6 Day(s) | 10 | Not Provided | Not Provided | [Stainless Steel] SUS304 Equivalent | 3 | 4 | m6 | 5 | 3 | P Selectable | - | |
₹ 346.12 | 1 Piece(s) | Available | 6 Day(s) | 10 | Not Provided | Not Provided | [Stainless Steel] SUS304 Equivalent | 2 | 5 | m6 | 8 | 3 | P Selectable | - |