(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 18:30 (IST) 16/6/2024. We apologize for the inconvenience.

Cast Frame Casters - Standard / Trailered Use (Part Number)

Cast Frame Casters - Standard / Trailered Use

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Cast Frame Casters - Standard / Trailered Use
  • Cast Frame Casters - Standard / Trailered Use
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,182₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·A durable cast iron caster for outdoor transport and other applications. ·Standard type and towing types are available.



TypeBodyWheelBearings
[ M ]Material[ M ]Material (Color)SwivelingWheel
CPBR / CPBKFCD450
(Coating)
Synthetic Rubber (Black)
Urethane (Red)
Iron: JIS-FCD450 (Green)
With Ball BearingsNone
CPBR-B / CPBK-BWith Ball BearingsWith Radial Bearings
CPBRNThrust and Radial Bearing

Specifications

Part Number-Wheel Material
CPBR100
CPBK-B150
-
-
R
Z
Body
Type
Part NumberWheel MaterialB (Wheel Width)HACF1F2G1G2dtErAllowable Load (N)Mass (g)
TypeDR / Z
(Rubber) / (Casting)
U
(Urethane)
RubberUrethaneCastingRubberUrethaneCasting
Swivel
Type
CPBR
(Without Bearing)
CPBR-B
(With Bearing)
75R(Rubber)
U(Urethane)
Z(Casting)
3230112.5919165-65-117257070014001400115013001350
1003533144999971713085100021001900165017501850
12538361751101108080835105150028002800295030503250
1504038198120120909040120180035003500365037504050
2004442250148148112112141050155220049004900530057006200
2504846300180180140140126019030006500650086001010010300
300504835020420416016065220350083008300116001390013000
Fixed
Type
CPBK
(Without Bearing)
CPBK-B
(With Bearing)
753230112.5955775---118--7001400140085010001050
1003533144105708045100021001900145015501650
12538361751258110056150028002800230024002600
150403819813086180035003500290030003300
20044422501429311263149220049004900410045005000
2504846300190881606010300065006500570072007400
300504835020692175350083008300750098008900
Trailer Use /
Swivel
Type
CPBRN
(With Thrust Bearing)
1003533140112112719071901083585100021001900228026502750
150403819512912990105901051245120180035003500429049005400
2004442250146146112120112120955155220049004900651073007800
2504846300176176134144134144151065190300065006500110001230012400

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
CPBRN100-R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Load Category Bearing in Wheel

₹ 10,486.57

1 Piece(s) Available 17 Day(s) or more 10Swivel Type14080.01~140.00100[Synthetic Rubber] Synthetic Rubber (General)--11211210035Medium LoadProvided

Loading...

  1. 1

More Information


 

Basic Information

Stopper (Detail) Not Provided Wheel Characteristics Not Provided Fitting Material Steel

Please check the type/dimensions/specifications of the part CPBRN100-R in the Cast Frame Casters - Standard / Trailered Use series.

Product variants

Part Number
CPBK-B125-R
CPBK-B125-U
CPBK-B125-Z
CPBRN100-U
CPBRN100-Z
CPBRN150-R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Load Category Bearing in Wheel

₹ 5,317.70

1 Piece(s)Available 8 Day(s) or more 10Fixed Type175140.01~220.00150[Synthetic Rubber] Synthetic Rubber (General)100561258112538Medium LoadProvided

₹ 6,754.00

1 Piece(s)Available 8 Day(s) or more 10Fixed Type175220.01~320.00280[Urethane] Urethane (General)100561258112536Medium LoadProvided

₹ 5,338.15

1 Piece(s)Available 8 Day(s) or more 10Fixed Type175220.01~320.00280[Steel] FCD450100561258112538Medium LoadProvided

₹ 10,986.62

1 Piece(s)Available 17 Day(s) or more 10Swivel Type140140.01~220.00210[Urethane] Urethane (General)--11211210033Medium LoadProvided

₹ 10,436.29

1 Piece(s)Available 17 Day(s) or more 10Swivel Type140140.01~220.00190[Steel] FCD450--11211210035Medium LoadProvided

₹ 14,136.69

1 Piece(s)Available 17 Day(s) or more 10Swivel Type195140.01~220.00180[Synthetic Rubber] Synthetic Rubber (General)--12912915040Medium LoadProvided