(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

STEP EJECTOR SLEEVES -DIN Type/SKD61 equivalent Hardened/◎0.08/Dimensions Specify- (Part Number)

STEP EJECTOR SLEEVES -DIN Type/SKD61 equivalent Hardened/◎0.08/Dimensions Specify-
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
D-ESDF5-[50-300/0.01]-V[2-3/0.1]-P[3.5-4.95/0.01]-C[2.5-3.5/0.1]-N[16-300/1]-S[20-100/5]
D-ESDF5.5-[50-300/0.01]-V[2-3.5/0.1]-P[3.5-5.45/0.01]-C[2.5-4/0.1]-N[16-300/1]-S[20-100/5]
D-ESDF6-[50-500/0.01]-V[2-4/0.1]-P[4-5.95/0.01]-C[2.5-4.5/0.1]-N[16-500/1]-S[20-100/5]
D-ESDF6.5-[50-500/0.01]-V[2-4.5/0.1]-P[4-6.45/0.01]-C[2.5-5/0.1]-N[16-500/1]-S[20-100/5]
D-ESDF7-[50-500/0.01]-V[2-4.5/0.1]-P[4-6.95/0.01]-C[2.5-5/0.1]-N[16-500/1]-S[20-100/5]
D-ESDF7.5-[50-500/0.01]-V[2-5/0.1]-P[4-7.45/0.01]-C[2.5-5.5/0.1]-N[16-500/1]-S[20-100/5]
D-ESDF8-[70-500/0.01]-V[2.5-5.5/0.1]-P[5-7.95/0.01]-C[3-6/0.5]-N[26-500/1]-S[20-100/5]
D-ESDF9-[70-500/0.01]-V[3-6.5/0.1]-P[6-8.95/0.01]-C[3.5-7/0.1]-N[24-490/1]-S[20-100/5]
D-ESDF10-[70-500/0.01]-V[3.5-7.5/0.1]-P[6-9.95/0.01]-C[4-8/0.1]-N[26-500/1]-S[20-100/5]
D-ESDF12-[70-500/0.01]-V[4-8.5/0.1]-P[7.5-11.95/0.01]-C[4.5-9/0.1]-N[30-600/1]-S[20-100/5]
D-ESDF12-[500.1-800/0.1]-V[4-8.5/0.1]-P[7.5-11.95/0.01]-C[4.5-9/0.1]-N[30-600/1]-S[20-100/5]
D-ESDF15-[70-500/0.01]-V[5-10.5/0.1]-P[10-14.95/0.01]-C[5.5-11/0.5]-N[33-600/1]-S[20-100/5]
D-ESDF15-[500.1-800/0.1]-V[5-10.5/0.1]-P[10-14.95/0.01]-C[5.5-11/0.5]-N[33-600/1]-S[20-100/5]
D-ESDF16-[500.1-800/0.1]-V[5-11.5/0.1]-P[12-15.95/0.01]-C[5.5-12/0.5]-N[34-590/1]-S[20-100/5]
D-ESDF20-[500.1-800/0.1]-V[7-16/0.1]-P[14.5-19.95/0.01]-C[7.5-17/0.5]-N[34-590/1]-S[20-100/5]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipD (Shaft diameter)
(mm)
P (Tip diameter)
(mm)
V (Hole diameter)
(mm)
S(V hole diameter length)
(mm)
L(L dimension)
(mm)
C(Recess diameter)
(mm)
N
(mm)

-

1 Piece(s) 15 Day(s) 53.5 ~ 4.952 ~ 320 ~ 10050 ~ 3002.5 ~ 3.516 ~ 300

-

1 Piece(s) 15 Day(s) 5.53.5 ~ 5.452 ~ 3.520 ~ 10050 ~ 3002.5 ~ 416 ~ 300

-

1 Piece(s) 15 Day(s) 64 ~ 5.952 ~ 420 ~ 10050 ~ 5002.5 ~ 4.516 ~ 500

-

1 Piece(s) 15 Day(s) 6.54 ~ 6.452 ~ 4.520 ~ 10050 ~ 5002.5 ~ 516 ~ 500

-

1 Piece(s) 15 Day(s) 74 ~ 6.952 ~ 4.520 ~ 10050 ~ 5002.5 ~ 516 ~ 500

-

1 Piece(s) 15 Day(s) 7.54 ~ 7.452 ~ 520 ~ 10050 ~ 5002.5 ~ 5.516 ~ 500

-

1 Piece(s) 15 Day(s) 85 ~ 7.952.5 ~ 5.520 ~ 10070 ~ 5003 ~ 626 ~ 500

-

1 Piece(s) 15 Day(s) 96 ~ 8.953 ~ 6.520 ~ 10070 ~ 5003.5 ~ 724 ~ 490

-

1 Piece(s) 15 Day(s) 106 ~ 9.953.5 ~ 7.520 ~ 10070 ~ 5004 ~ 826 ~ 500

-

1 Piece(s) 18 Day(s) 127.5 ~ 11.954 ~ 8.520 ~ 10070 ~ 5004.5 ~ 930 ~ 600

-

1 Piece(s) 18 Day(s) 127.5 ~ 11.954 ~ 8.520 ~ 100500.1 ~ 8004.5 ~ 930 ~ 600

-

1 Piece(s) 18 Day(s) 1510 ~ 14.955 ~ 10.520 ~ 10070 ~ 5005.5 ~ 1133 ~ 600

-

1 Piece(s) 18 Day(s) 1510 ~ 14.955 ~ 10.520 ~ 100500.1 ~ 8005.5 ~ 1133 ~ 600

-

1 Piece(s) 18 Day(s) 1612 ~ 15.955 ~ 11.520 ~ 100500.1 ~ 8005.5 ~ 1234 ~ 590

-

1 Piece(s) 18 Day(s) 2014.5 ~ 19.957 ~ 1620 ~ 100500.1 ~ 8007.5 ~ 1734 ~ 590

Loading...

  1. 1
 

Basic Information

Brand MISUMI Product composition Single sleeve Material SKD61 Equivalent
Surface treatment No Concentricity ◎0.08 Tapered or not No