(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
(Economy series) SLIDE LOCK SETS -Simple Type-

(Economy series) SLIDE LOCK SETS -Simple Type-
  • Economy
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,614₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart


Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-MPSL400
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 5,614.00

1 Piece(s) Same day

Loading...

  1. 1
 

Basic Information

Brand C-VALUE Components Set L dimension standard Standard
Max. usable load (2 sets) 2942N / 3922N Heat resistance temperature 80℃ or lower

Please check the type/dimensions/specifications of the part C-MPSL400 in the (Economy series) SLIDE LOCK SETS -Simple Type- series.

X
whatsapp-qr whatsapp-icon