(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

(Economy series) MOLD COUPLING PLUGS -JIS Type/Outer Hexagonal Shoulder-

(Economy series) MOLD COUPLING PLUGS -JIS Type/Outer Hexagonal Shoulder-
  • Economy
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      104₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-KPM1
C-KPM2
C-KPM3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipR/(PT)
(Nominal)

₹ 789.00

1 Piece(s) Available 17 Day(s) 1/8

₹ 104.00

1 Piece(s) Same day 1/4

₹ 243.00

1 Piece(s) Same day 3/8
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipR/(PT)
(Nominal)

Loading...

  1. 1

Basic Information

Brand C-VALUE Material Brass Connecting parts Female thread
Shape Straight Spanner installation section Yes d/d1 (Inner diameter)(mm) 6
L (Length)(mm) 33
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language