(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

(Economy series) MOLD COUPLING SOCKETS -USA Type/Hose Attachment/No Valve/Heat Resistance 120 Degree-

(Economy series) MOLD COUPLING SOCKETS -USA Type/Hose Attachment/No Valve/Heat Resistance 120 Degree-
  • Economy
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      842₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-F120-MJTSH2
C-F120-MJTSH3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Shipd/d1 (Inner diameter)
(mm)

₹ 841.80

1 Piece(s) 19 Day(s) 5

₹ 895.85

1 Piece(s) 13 Day(s) 6
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Shipd/d1 (Inner diameter)
(mm)

Loading...

  1. 1

Basic Information

Brand C-VALUE Material Brass Connecting parts Hose
Heat proof 120℃ Shape Straight Spanner installation section No
L (Length)(mm) 52
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list