(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

(Economy series) TAPERED PIN SETS -Pin・Bushing PL Side Fixing Type-

(Economy series) TAPERED PIN SETS -Pin・Bushing PL Side Fixing Type-
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,143₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-TPVX13-3
C-TPVX13-5
C-TPVX16-3
C-TPVX16-5
C-TPVX20-5
C-TPVX25-3
C-TPVX25-5
C-TPVX30-3
C-TPVX30-5
C-TPVX35-3
C-TPVX35-5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipAngle of tapered shape
(°)
L (External shape)
(mm)
D (Outer diameter)
(mm)
E (Convex length)
(mm)

₹ 1,383.00

1 Piece(s) Same day 314136

₹ 1,143.00

1 Piece(s) 12 Day(s) 514136

₹ 1,732.00

1 Piece(s) Same day 314166

₹ 1,153.00

1 Piece(s) 12 Day(s) 514166

₹ 1,504.00

1 Piece(s) Same day 519207

₹ 1,288.00

1 Piece(s) Same day 3242510

₹ 1,564.00

1 Piece(s) Same day 5242510

₹ 1,382.00

1 Piece(s) Same day 3293013

₹ 1,684.00

1 Piece(s) Same day 5293013

₹ 2,119.00

1 Piece(s) Same day 3343516

₹ 2,119.00

1 Piece(s) Same day 5343516

Loading...

  1. 1
 

Basic Information

Brand C-VALUE Shape type Pin Tapered or straight Tapered shape
Mounting type Pin・bushing PL installation Ext. dia./External tolerance k6 Concentricity of straight/tapered section 0.01 or less
With/without oil groove Not Provided Alterations Not Provided Material SUJ2