(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:30 to 17:30 (IST) 27/4/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

RUNNER LOCK PINS

RUNNER LOCK PINS
  • Economy
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      883₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-RLR3-30
C-RLR4-35
C-RLR4-70
C-RLR5-35
C-RLR5-50
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRunner lock diameter
(mm)
L (L dimension)
(mm)

₹ 883.00

1 Piece(s) 12 Day(s) 330

₹ 891.00

1 Piece(s) 12 Day(s) 435

₹ 895.00

1 Piece(s) 12 Day(s) 470

₹ 911.00

1 Piece(s) 12 Day(s) 535

₹ 908.00

1 Piece(s) 12 Day(s) 550
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRunner lock diameter
(mm)
L (L dimension)
(mm)

Loading...

  1. 1

Basic Information

Brand C-VALUE Product name Runner lock pin Tip matching shape Straight type
Tip shape Standard Head diameter Normal Tip tolerance ±0.1
Dimension designation type L dimension fixed type
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list