(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

(Economy series) STRAIGHT EJECTOR SLEEVES -JIS Type/SKD61 equivalent+Nitrided/◎0.08/L Dimension Specify- (Part Number)

(Economy series) STRAIGHT EJECTOR SLEEVES -JIS Type/SKD61 equivalent+Nitrided/◎0.08/L Dimension Specify-
  • Economy
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-ESJL4-[80-200/0.01]-V[1.5-2.5/0.5]
C-ESJL4.5-[80-200/0.01]-V[1.5,​2,​2.5]
C-ESJL5-[80-300/0.01]-V3
C-ESJL5-[80-300/0.01]-V[2-3/0.5]
C-ESJL5.5-[80-300/0.01]-V3
C-ESJL5.5-[80-300/0.01]-V[2-3/0.5]
C-ESJL6-[80-450/0.01]-V[2-4/0.5]
C-ESJL6.5-[80-450/0.01]-V[2-4/0.5]
C-ESJL7-[80-450/0.01]-V[2-4.5/0.5]
C-ESJL7.5-[80-375/0.01]-V3
C-ESJL7.5-[80-375/0.01]-V[3.5-4.5/0.5]
C-ESJL8-[80-500/0.01]-V5
C-ESJL8-[80-500/0.01]-V[2-5.5/0.5]
C-ESJL9-[80-500/0.01]-V[2-6/0.5]
C-ESJL10-[80-500/0.01]-V[4-7/0.5]
C-ESJL12-[80-500/0.01]-V[4-7/0.5]
C-ESJL12-[80-500/0.01]-V[8,​8.5]
C-ESJL15-[180.01-500/0.01]-V[9,​10]
C-ESJL20-[180.01-500/0.01]-V[12,​15]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipHead thickness Shaft diameter tolerance D/P (Shaft diameter)
(mm)
L (L dimension) V (Hole diameter)

-

1 Piece(s) 11 Day(s) 6mm(JIS)-0.01/-0.02480 ~ 2001.5 ~ 2.5

-

1 Piece(s) 11 Day(s) 6mm(JIS)-0.01/-0.024.580 ~ 2001.5 ~ 2.5

-

1 Piece(s) 11 Day(s) 6mm(JIS)-0.01/-0.02580 ~ 3003

-

1 Piece(s) 11 Day(s) 6mm(JIS)-0.01/-0.02580 ~ 3002 ~ 3

-

1 Piece(s) 11 Day(s) 6mm(JIS)-0.01/-0.025.580 ~ 3003

-

1 Piece(s) 11 Day(s) 6mm(JIS)-0.01/-0.025.580 ~ 3002 ~ 3

-

1 Piece(s) 11 Day(s) 6mm(JIS)-0.01/-0.02680 ~ 4502 ~ 4

-

1 Piece(s) 11 Day(s) 6mm(JIS)-0.01/-0.026.580 ~ 4502 ~ 4

-

1 Piece(s) 11 Day(s) 6mm(JIS)-0.01/-0.02780 ~ 4502 ~ 4.5

-

1 Piece(s) 11 Day(s) 6mm(JIS)-0.01/-0.027.580 ~ 3753

-

1 Piece(s) 11 Day(s) 6mm(JIS)-0.01/-0.027.580 ~ 3753.5 ~ 4.5

-

1 Piece(s) 11 Day(s) 8mm(JIS)-0.01/-0.02880 ~ 5005

-

1 Piece(s) 11 Day(s) 8mm(JIS)-0.01/-0.02880 ~ 5002 ~ 5.5

-

1 Piece(s) 11 Day(s) 8mm(JIS)-0.01/-0.02980 ~ 5002 ~ 6

-

1 Piece(s) 11 Day(s) 8mm(JIS)-0.01/-0.021080 ~ 5004 ~ 7

-

1 Piece(s) 11 Day(s) 8mm(JIS)-0.01/-0.021280 ~ 5004 ~ 7

-

1 Piece(s) 11 Day(s) 8mm(JIS)-0.01/-0.021280 ~ 5008 ~ 8.5

-

1 Piece(s) 11 Day(s) 8mm(JIS)-0.01/-0.0315180.01 ~ 5009 ~ 10

-

1 Piece(s) 11 Day(s) 8mm(JIS)-0.01/-0.0320180.01 ~ 50012 ~ 15

Loading...

  1. 1
 

Basic Information

Brand C-VALUE Product composition Single sleeve Material SKD61 Equivalent
Surface treatment Nitrided Concentricity between the hole and shaft diameters ◎0.06 Boring method Reaming
Inner dia. tolerance H7 Tapered or not No Center pin tip shape No
Alterations With
X
whatsapp-qr whatsapp-icon