(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

STRAIGHT EJECTOR PINS -JIS Type/SKD61 equivalent+Nitrided/L Dimension Specify-

STRAIGHT EJECTOR PINS -JIS Type/SKD61 equivalent+Nitrided/L Dimension Specify-
  • Economy
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-EPJ-L4-[40-500/0.01]
C-EPJ-L4-[500.1-600/0.1]
C-EPJ-L5-[40-500/0.01]
C-EPJ-L5-[500.1-600/0.1]
C-EPJ-L6-[40-500/0.01]
C-EPJ-L6-[500.1-700/0.1]
C-EPJ-L8-[40-500/0.01]
C-EPJ-L8-[500.1-1000/0.1]
C-EPJ-L10-[40-500/0.01]
C-EPJ-L10-[500.1-1000/0.1]
C-EPJ-L12-[40-500/0.01]
C-EPJ-L12-[500.1-1000/0.1]
C-EPJ-L16-[40-500/0.01]
C-EPJ-L16-[500.1-1000/0.1]
C-EPJ-L20-[40-500/0.01]
C-EPJ-L20-[500.1-1000/0.1]
C-EPN-L1-[40-150/0.01]
C-EPN-L1.5-[40-200/0.01]
C-EPN-L2-[40-400/0.01]
C-EPN-L2.5-[40-400/0.01]
C-EPN-L3-[40-500/0.01]
C-EPN-L3.5-[40-500/0.01]
C-EPN-L4-[40-400/0.01]
C-EPN-L5-[40-500/0.01]
C-EPN-L6-[40-500/0.01]
C-EPN-L8-[40-500/0.01]
C-EPN-L10-[40-500/0.01]
C-EPN-L12-[40-500/0.01]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShape type Material Head thickness D/P (Shaft diameter)
(mm)
L (L dimension)
(mm)

-

1 Piece(s) 12 Day(s) No tip processingSKD61 Equivalent6mm(JIS)440 ~ 500

-

1 Piece(s) 12 Day(s) No tip processingSKD61 Equivalent6mm(JIS)4500.1 ~ 600

-

1 Piece(s) 12 Day(s) No tip processingSKD61 Equivalent6mm(JIS)540 ~ 500

-

1 Piece(s) 12 Day(s) No tip processingSKD61 Equivalent6mm(JIS)5500.1 ~ 600

-

1 Piece(s) 12 Day(s) No tip processingSKD61 Equivalent6mm(JIS)640 ~ 500

-

1 Piece(s) 12 Day(s) No tip processingSKD61 Equivalent6mm(JIS)6500.1 ~ 700

-

1 Piece(s) 14 Day(s) --8mm(JIS)840 ~ 500

-

1 Piece(s) 14 Day(s) --8mm(JIS)8500.1 ~ 1000

-

1 Piece(s) 12 Day(s) No tip processingSKD61 Equivalent8mm(JIS)1040 ~ 500

-

1 Piece(s) 12 Day(s) No tip processingSKD61 Equivalent8mm(JIS)10500.1 ~ 1000

-

1 Piece(s) 12 Day(s) No tip processingSKD61 Equivalent8mm(JIS)1240 ~ 500

-

1 Piece(s) 12 Day(s) No tip processingSKD61 Equivalent8mm(JIS)12500.1 ~ 1000

-

1 Piece(s) 12 Day(s) No tip processingSKD61 Equivalent8mm(JIS)1640 ~ 500

-

1 Piece(s) 12 Day(s) No tip processingSKD61 Equivalent8mm(JIS)16500.1 ~ 1000

-

1 Piece(s) 12 Day(s) No tip processingSKD61 Equivalent8mm(JIS)2040 ~ 500

-

1 Piece(s) 12 Day(s) No tip processingSKD61 Equivalent8mm(JIS)20500.1 ~ 1000

-

1 Piece(s) 12 Day(s) No tip processingSKD61 Equivalent4mm(T4)140 ~ 150

-

1 Piece(s) 12 Day(s) No tip processingSKD61 Equivalent4mm(T4)1.540 ~ 200

-

1 Piece(s) 12 Day(s) No tip processingSKD61 Equivalent4mm(T4)240 ~ 400

-

1 Piece(s) 12 Day(s) No tip processingSKD61 Equivalent4mm(T4)2.540 ~ 400

-

1 Piece(s) 12 Day(s) No tip processingSKD61 Equivalent4mm(T4)340 ~ 500

-

1 Piece(s) 12 Day(s) No tip processingSKD61 Equivalent4mm(T4)3.540 ~ 500

-

1 Piece(s) 12 Day(s) No tip processingSKD61 Equivalent4mm(T4)440 ~ 400

-

1 Piece(s) 12 Day(s) No tip processingSKD61 Equivalent4mm(T4)540 ~ 500

-

1 Piece(s) 12 Day(s) No tip processingSKD61 Equivalent4mm(T4)640 ~ 500

-

1 Piece(s) 12 Day(s) No tip processingSKD61 Equivalent4mm(T4)840 ~ 500

-

1 Piece(s) 12 Day(s) No tip processingSKD61 Equivalent4mm(T4)1040 ~ 500

-

1 Piece(s) 12 Day(s) No tip processingSKD61 Equivalent4mm(T4)1240 ~ 500

Loading...

  1. 1
 

Basic Information

Brand C-VALUE Shaft diameter tolerance (Reference tolerance) -0.01/-0.02 or -0.01/-0.03 L dimension tolerance (Reference tolerance) +0.02/0 or +0.05/0 or +0.5/0
Surface treatment Nitrided Alterations Provided
X
whatsapp-qr whatsapp-icon