(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

CARTRIDGE HEATERS  -Sensor Attached Type-

CARTRIDGE HEATERS  -Sensor Attached Type-
  • Economy
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-MTSJCHA6-[50-350/1]-V[200,​220]-W[50-1600/10]-[KC,​KP]
C-MTSJCHA8-[50-400/1]-V[200,​220]-W[50-1100/10]-[KC,​KP]
C-MTSJCHA10-[50-500/1]-V[200,​220]-W[50-1600/10]-[KC,​KP]
C-MTSJCHA12-[50-500/1]-V[200,​220]-W[50-1800/10]-[KC,​KP]
C-MTSJCHB6-[50-350/1]-V[200,​220]-W[50-1600/10]-[KC,​KP]
C-MTSJCHB8-[50-400/1]-V[200,​220]-W[50-1100/10]-[KC,​KP]
C-MTSJCHB10-[50-500/1]-V[200,​220]-W[50-1600/10]-[KC,​KP]
C-MTSJCHB12-[50-500/1]-V[200,​220]-W[50-1600/10]-[KC,​KP]
C-MTSJCHN6-[50-350/1]-V[200,​220]-W[50-1600/10]-[KC,​KP]
C-MTSJCHN8-[50-400/1]-V[200,​220]-W[50-1100/10]-[KC,​KP]
C-MTSJCHN10-[50-500/1]-V[200,​220]-W[50-1600/10]-[KC,​KP]
C-MTSJCHN12-[50-500/1]-V[200,​220]-W[50-1800/10]-[KC,​KP]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSWith/without flange D (Heater diameter)
(mm)
Flange shape L (Heater Length)
(mm)
Sensor Position V W KC: center

-

1 Piece(s) 13 Day(s) 10Yes6A50 ~ 350KP:Tip200 ~ 22050 ~ 1600KC

-

1 Piece(s) 13 Day(s) 10Yes8A50 ~ 400KP:Tip200 ~ 22050 ~ 1100KC

-

1 Piece(s) 13 Day(s) 10Yes10A50 ~ 500KP:Tip200 ~ 22050 ~ 1600KC

-

1 Piece(s) 13 Day(s) 10Yes12A50 ~ 500KP:Tip200 ~ 22050 ~ 1800KC

-

1 Piece(s) 13 Day(s) 10Yes6B50 ~ 350KP:Tip200 ~ 22050 ~ 1600KC

-

1 Piece(s) 13 Day(s) 10Yes8B50 ~ 400KP:Tip200 ~ 22050 ~ 1100KC

-

1 Piece(s) 13 Day(s) 10Yes10B50 ~ 500KP:Tip200 ~ 22050 ~ 1600KC

-

1 Piece(s) 13 Day(s) 10Yes12B50 ~ 500KP:Tip200 ~ 22050 ~ 1600KC

-

1 Piece(s) 13 Day(s) 10No6-50 ~ 350KP:Tip200 ~ 22050 ~ 1600KC

-

1 Piece(s) 13 Day(s) -No8-50 ~ 400KP:Tip200 ~ 22050 ~ 1100KC

-

1 Piece(s) 13 Day(s) 10No10-50 ~ 500KP:Tip200 ~ 22050 ~ 1600KC

-

1 Piece(s) 13 Day(s) 10No12-50 ~ 500KP:Tip200 ~ 22050 ~ 1800KC

Loading...

  1. 1
 

Basic Information

Brand MISUMI Shape Straight Root shape With protection cover
Heating type Default
X
whatsapp-qr whatsapp-icon