(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

CARTRIDGE HEATERS -Heating Tip Part Type-

CARTRIDGE HEATERS -Heating Tip Part Type-
  • Economy
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-MTCHA6.5-[50-350/1]-S[30-380/1]-V[200,​220]-W[50-1000/10]
C-MTCHA8-[50-400/1]-S[30-380/1]-V[200,​220]-W[50-1450/10]
C-MTCHA10-[50-500/1]-S[30-380/1]-V[200,​220]-W[50-2300/10]
C-MTCHA12-[50-600/1]-S[30-380/1]-V[200,​220]-W[50-3300/10]
C-MTCHA16-[60-1000/1]-S[30-580/1]-V[200,​220]-W[50-7300/10]
C-MTCHB6.5-[50-350/1]-S[30-380/1]-V[200,​220]-W[50-1000/10]
C-MTCHB8-[50-400/1]-S[30-380/1]-V[200,​220]-W[50-1450/10]
C-MTCHB10-[50-500/1]-S[30-380/1]-V[200,​220]-W[50-2300/10]
C-MTCHB12-[50-600/1]-S[30-380/1]-V[200,​220]-W[50-3300/10]
C-MTCHB16-[60-1000/1]-S[30-580/1]-V[200,​220]-W[50-7300/10]
C-MTCHN4-[50-140/1]-S[30-380/1]-V[200,​220]-W[50-400/10]
C-MTCHN6.5-[50-350/1]-S[30-380/1]-V[200,​220]-W[50-1000/10]
C-MTCHN8-[50-400/1]-S[30-380/1]-V[200,​220]-W[50-1450/10]
C-MTCHN10-[50-500/1]-S[30-380/1]-V[200,​220]-W[50-2300/10]
C-MTCHN12-[50-600/1]-S[30-380/1]-V[200,​220]-W[50-3300/10]
C-MTCHN16-[60-1000/1]-S[30-580/1]-V[200,​220]-W[50-7300/10]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSWith/without flange D (Heater diameter)
(mm)
V (Voltage)
(V)
W (Wattage)
(W)
Flange shape L (Heater length)
(mm)
S (Heat generator length)

-

1 Piece(s) 13 Day(s) 10Yes6.5200 ~ 22050 ~ 1000A50 ~ 35030 ~ 380

-

1 Piece(s) 13 Day(s) 10Yes8200 ~ 22050 ~ 1450A50 ~ 40030 ~ 380

-

1 Piece(s) 13 Day(s) 10Yes10200 ~ 22050 ~ 2300A50 ~ 50030 ~ 380

-

1 Piece(s) 13 Day(s) 10Yes12200 ~ 22050 ~ 3300A50 ~ 60030 ~ 380

-

1 Piece(s) 13 Day(s) 10Yes16200 ~ 22050 ~ 7300A60 ~ 100030 ~ 580

-

1 Piece(s) 13 Day(s) 10Yes6.5200 ~ 22050 ~ 1000B50 ~ 35030 ~ 380

-

1 Piece(s) 13 Day(s) 10Yes8200 ~ 22050 ~ 1450B50 ~ 40030 ~ 380

-

1 Piece(s) 13 Day(s) 10Yes10200 ~ 22050 ~ 2300B50 ~ 50030 ~ 380

-

1 Piece(s) 13 Day(s) 10Yes12200 ~ 22050 ~ 3300B50 ~ 60030 ~ 380

-

1 Piece(s) 13 Day(s) 10Yes16200 ~ 22050 ~ 7300B60 ~ 100030 ~ 580

-

1 Piece(s) 13 Day(s) 10No4200 ~ 22050 ~ 400-50 ~ 14030 ~ 380

-

1 Piece(s) 13 Day(s) 10No6.5200 ~ 22050 ~ 1000-50 ~ 35030 ~ 380

-

1 Piece(s) 13 Day(s) 10No8200 ~ 22050 ~ 1450-50 ~ 40030 ~ 380

-

1 Piece(s) 13 Day(s) 10No10200 ~ 22050 ~ 2300-50 ~ 50030 ~ 380

-

1 Piece(s) 13 Day(s) 10No12200 ~ 22050 ~ 3300-50 ~ 60030 ~ 380

-

1 Piece(s) 13 Day(s) 10No16200 ~ 22050 ~ 7300-60 ~ 100030 ~ 580

Loading...

  1. 1
 

Basic Information

Brand MISUMI Shape Straight Root shape Standard type
Heating type Tip part heating type
X
whatsapp-qr whatsapp-icon