(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
MISUMI India offers high-quality Bushings for Locating Pins, engineered to deliver superior accuracy and reliability in various industrial and manufacturing applications. These bushings play a critical role in aligning components during assembly, machining, or inspection processes—ensuring consistent part placement and reducing errors in positioning. They are ideal for use in jigs, fixtures, dies, and automation setups where precision and repeatability are essential. Designed with durability and efficiency in mind, these bushings help improve the quality of production while minimizing downtime and rework.
| Part Code | InnerDia.(mm) | LengthL(mm) | 01-04Nos | 5-10Nos | 11-20Nos | Above20 Nos |
|---|---|---|---|---|---|---|
| C-JBAM6-20 | 6 | 20 | ₹218 | ₹181 | ₹168 | ₹156 |
| C-JBAM10-12 | 10 | 12 | ₹217 | ₹180 | ₹167 | ₹155 |
| C-JBAM8-20 | 8 | 20 | ₹225 | ₹187 | ₹173 | ₹161 |
| C-JBAM12-16 | 12 | 16 | ₹239 | ₹198 | ₹184 | ₹171 |
| C-JBAM6-10 | 6 | 10 | ₹155 | ₹129 | ₹119 | ₹111 |
| C-JBAM10-16 | 10 | 16 | ₹239 | ₹198 | ₹184 | ₹171 |
| C-JBAM10-20 | 10 | 20 | ₹239 | ₹198 | ₹184 | ₹171 |
| C-JBAM8-12 | 8 | 12 | ₹200 | ₹166 | ₹154 | ₹143 |
| C-JBAM8-8 | 8 | 8 | ₹182 | ₹151 | ₹140 | ₹130 |
| C-JBAM8-15 | 8 | 15 | ₹200 | ₹166 | ₹154 | ₹143 |
| C-JBAM8-10 | 8 | 10 | ₹182 | ₹151 | ₹140 | ₹130 |
| C-JBAM12-15 | 12 | 15 | ₹217 | ₹180 | ₹167 | ₹155 |
| C-JBAM8-25 | 8 | 25 | ₹246 | ₹204 | ₹190 | ₹176 |
| C-JBAM6-16 | 6 | 16 | ₹218 | ₹181 | ₹168 | ₹156 |
| C-JBAM6-8 | 6 | 8 | ₹155 | ₹129 | ₹119 | ₹111 |
| C-JBAM12-20 | 12 | 20 | ₹239 | ₹198 | ₹184 | ₹171 |
| C-JBAM8-6 | 8 | 6 | ₹182 | ₹151 | ₹140 | ₹130 |
| C-JBAM10-15 | 10 | 15 | ₹217 | ₹180 | ₹167 | ₹155 |
| C-JBAM6-6 | 6 | 6 | ₹155 | ₹129 | ₹119 | ₹111 |
| Part Code | InnerDia.(mm) | LengthL(mm) | 01-04Nos | 5-10Nos | 11-20Nos | Above20 Nos |
|---|---|---|---|---|---|---|
| C-JBHM8-8 | 8 | 8 | ₹182 | ₹151 | ₹140 | ₹130 |
| C-JBHM8-10 | 8 | 10 | ₹182 | ₹151 | ₹140 | ₹130 |
| C-JBHM6-10 | 6 | 10 | ₹155 | ₹129 | ₹119 | ₹111 |
| C-JBHM10-10 | 10 | 10 | ₹198 | ₹164 | ₹152 | ₹141 |
| C-JBHM8-15 | 8 | 15 | ₹200 | ₹166 | ₹154 | ₹143 |
| C-JBHM12-8 | 12 | 8 | ₹198 | ₹164 | ₹152 | ₹141 |
| C-JBHM8-12 | 8 | 12 | ₹200 | ₹166 | ₹154 | ₹143 |
| C-JBHM8-6 | 8 | 6 | ₹182 | ₹151 | ₹140 | ₹130 |
| C-JBHM10-12 | 10 | 12 | ₹217 | ₹180 | ₹167 | ₹155 |
| C-JBHM12-12 | 12 | 12 | ₹217 | ₹180 | ₹167 | ₹155 |
| C-JBHM6-8 | 6 | 8 | ₹155 | ₹129 | ₹119 | ₹111 |
| C-JBHM10-8 | 10 | 8 | ₹198 | ₹164 | ₹152 | ₹141 |
| C-JBHM12-10 | 12 | 10 | ₹198 | ₹164 | ₹152 | ₹141 |
| C-JBHM6-6 | 6 | 6 | ₹155 | ₹129 | ₹119 | ₹111 |
| C-JBHM10-6 | 10 | 6 | ₹198 | ₹164 | ₹152 | ₹141 |
Features
1. Bushing for Fixtures at low cost and stock models can be shipped on the same day. 2. Bushing for Fixtures straight press-fit type, press-fit installation, outer diameter press-fit dimension tolerance: M7. 3. Bushing for Fixtures auxiliary line can be used for reference during press-fit installation to ensure smooth bushing installation. 4. Bushing with F7 inner diameter for quick and precise alignment with positioning pins. 5. Material: bearing steel (SUJ2).
Features
1. Fixture bushing Shouldered press-fit type can support the body through the shoulder, and is suitable for applications where it is difficult to adjust the hole depth, press-fit installation, outer diameter press-fit dimension tolerance: M7. 2. Bushings for Fixtures low cost and stock models can be shipped on the same day. 3. Bushings for Fixtures auxiliary line can be used for reference during press-fit installation to ensure smooth bushing installation. 4. Material: bearing steel (SUJ2).