(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

type 4 No-Blind-Zone Safety Light Curtain
area-sensor-slider
coupon-discount
free ground delivery
buy now pay later
refer earn

High Accuracy, Long Durability and Rapid Response
MiSUMi AREA SENSORS
for Reliable Detection


MISUMI AREA SENSORS are engineered to deliver highly reliable detection performance across diverse automation environments. Built with precision optical components and durable structural design, these sensors offer a perfect combination of high accuracy, long operational life, and ultra-fast response, ensuring stable performance in both standard and challenging industrial conditions.

Designed for machine builders, SPM manufacturers, assembly systems, conveyors, and inspection stations, MISUMI area sensors provide consistent detection output even in high-speed production lines. Their robust construction resists dust, vibrations, electrical noise, and ambient light interference—making them a dependable choice for long-term industrial use.

Banner 3

Areas Sensor Product Range

Type 4 No-Blind-Zone Safety Light Curtain (Incident Angle > 2.5°)

Type 4 No-Blind-Zone Safety Light Curtain

Safety Level 4 Standard: Complies with the IEC61508 SIL3 for high-risk industrial machinery protection.

The MISUMI Type 4 No-Blind-Zone Safety Light Curtain is engineered to deliver the highest level of personnel protection for industrial automation environments. It ensures maximum machine-operator safety in high-risk zones such as press machines, robotic cells, assembly equipment, and hazardous operation points.

This advanced light curtain features a true zero-blind-zone design, enabling full-coverage detection right from the edge of the sensor. It provides stable, reliable performance even in applications where perfect alignment is difficult to maintain.


Brand: MISUMI Economy Logo

Shipping: 12 Days

Starting Price: ₹ 10,242

➜ Buy Now

free 3d cad download
Part Number(3) Resolution (mm)(4) Number of Optical Axes(5) Output TypeDetection Height H (mm)Component DimensionTotal Height L (mm)Protection Height S (mm)
①Type(2) Optical Axis Pitch D (mm)H = ((4) - 1) × (2)L = B1 + B2 + HS = (4) × (2) + (3)
E-LV4SLC101516 to 100N (NPN output) / P (PNP output)150 to 990B1: 8 mm, B2: 8 mm166 to 1024175 to 1015
20258 to 52140 to 1020B1: 8 mm, B2: 8 mm156 to 1036185 to 1065
40454 to 40120 to 1560B1:18 mm, B2:18 mm156 to 1596205 to 1645

Area Sensor, General Purpose

area sensor general purpose

The MISUMI Area Sensor, General Purpose is a high-performance Area Sensor designed for precise object detection, positioning, and machine safety applications. Engineered with an improved optical system and enhanced protection features, it provides stable detection even in challenging industrial environments.

Built with dual-side lenses, an enhanced 5° light beam angle, and infrared 940nm light source, this upgraded model delivers superior detection accuracy, reduced false triggering, and better resistance against external light interference.


Brand: MISUMI Economy Logo

Shipping: 12 Days

Starting Price: ₹ 4,222

➜ Buy Now

free 3d cad download
Part NumberNumber of optical axesOutput TypeProtection Height H(mm)Component sizeOverall Length L(mm)
TypeOptical axis pitch DH=(-1)×L=A1+A2+B1+B2+H
E-MBF3SG108~48N(NPN Output)/
P(PNP Output)
70~470A1:14mm,A2:20mm,B1:5mm,B2:30mm139~539
204~5060~980A1:14mm,A2:20mm,B1:10mm,B2:35mm139~1059
404~50120~1960A1:14mm,A2:20mm,B1:10mm,B2:35mm199~2039

Area Sensor, Side-Mounted Type


MISUMI Side-Mounted Area Sensors are engineered for compact applications where installation space is limited but high detection accuracy is essential. Featuring a front-illuminated, ultra-thin body, these sensors deliver reliable performance even in demanding industrial environments with strong light sources or electromagnetic interference.

With a minimal 15 mm thickness and lightweight construction, alignment becomes quick and effortless, enabling smooth integration into machine frames, conveyors, assembly lines, and automated inspection systems.

Designed for efficiency, the sensor adopts a low-power architecture, ensuring faster response times, minimal heat generation, and stable long-term performance.


Brand: MISUMI Economy Logo

Shipping: 12 Days

Starting Price: ₹ 3,504

➜ Buy Now

free 3d cad download
Part NumberNumber of ShaftsOutput TypeDetection Height H (mm)Component DimensionTotal Height L (mm)
TypeShaft Spacing D (mm)H=(—1) ×L=2xA+B1+B2+H
E-MSSGL108 to 100N(NPN Output)/
P(PNP Output)
70 to 990A: 12 mm, B1:5 mm, B2:5 mm104 to 1024
204 to 5060 to 980A: 12 mm, B1:10 mm, B2:10 mm104 to 1024
404 to 40120 to 1560A: 12 mm, B1:10 mm, B2:30 mm164 to 1604

Area Sensor, Plastic Housing Type

area sensor plastic housing type

The MISUMI Plastic Housing Area Sensor is designed to offer a lightweight, durable, and cost-effective detection solution for a wide range of automation and machine-building applications. With its robust plastic body, the sensor provides excellent insulation performance, corrosion resistance, and long-term stability while maintaining a compact and easy-to-install structure.

Engineered for reliability, the sensor ensures accurate detection even in challenging environments involving dust, indirect light interference, or vibrations. Its simplified installation process, consistent performance, and economical design make it an ideal choice for OEM equipment, conveyors, packaging systems, and general-purpose machine guarding applications.


Brand: MISUMI Economy Logo

Shipping: 12 Days

Starting Price: ₹ 2,485

➜ Buy Now

free 3d cad download
Part NumberNumber of ShaftsOutput TypeDetection Height H (mm)Total Height L (mm)
Type
E-MSMN6 to 16N(NPN Output) /
P(PNP Output)
100 to 300140 to 350

Product Feature 1

Reasonable programming of MISUMI economy series Area Sensor increases the product speed upto ≤ 5m. Fully adaptable to operating conditions of high speeds and varying product positions.

MISUMI Economy Series

OK In case of high speed and varying positions of object detected.

OK In case of equal distance and constant speed.
es conveyor area sensor

Generic products on the market*

NG In case of high speed and varying positions of object detected.

OK In case of equal distance and constant speed.
es conveyor area sensor

Product Feature 2

MISUMI economy series Area Sensor have a layer of waterproof and anti-dust adhesive around the light shielding plate. Better performance in environments exposed to dust and water spray.

MISUMI Economy Series

With anti-dust adhesive, not allowing dust to enter easily.

With anti-dust adhesive

Generic products on the market*

Without anti-dust adhesive, allowing dust to enter easily.

Without anti-dust adhesive

Product Feature 3

Enclosure rating: IP65/IP67

Built with a rugged exterior to extend product life and minimize downtime, even in the most demanding conditions. Our area sensors carry an IP65/67 protection rating, delivering reliable performance against dust, water, and harsh industrial environments.

Why Choose MISUMI for Area Sensors?

Fast Response, Strong Performance: MISUMI Area Sensors That Never Compromise

MISUMI India offers cutting-edge Area Sensors that deliver exceptional performance in detecting the presence, movement, and changes within a defined area. These sensors are ideal for applications where precision, speed, and reliability are critical.

🌐

Seamless Online Configuration

Easily configure, compare, and select the right product for your application using MISUMI’s intuitive online tools — saving valuable design time.

📦

No Minimum Order Quantity

Order just what you need, from a single piece to large-scale requirements, without inventory pressure or wastage.

📑

Instant Quotation & Transparent Pricing

View real-time pricing and availability the moment you configure your product. Enjoy complete cost clarity with no hidden charges.

🚀

One Platform, Complete Solutions

MISUMI brings every area sensors solution under one digital roof.

👩🏻‍💻

Talk to our Customer Support Team

Confused about the right motor? Our experts guide you to the perfect match for maximum performance and efficiency!

📞 +91-124-468-8800 | ✉️ cs@misumi.co.in

Chat with us on WhatsApp

Reach our technical and customer support teams directly on WhatsApp for product details, pricing, or order status — anytime, anywhere.

Applicable Industries

Manufacturing and Automation

Manufacturing and Automation

Machine Tools

Machine Tools

Semiconductor and Electronics

Semiconductor and Electronics

Packaging Machinery

Packaging Machinery

Automotive Industry

Automotive Industry

Medical

Medical
whatsapp-qr whatsapp-icon