(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

Toggle Clamps Side Push Type, 2270N, Casted steel

Toggle Clamps Side Push Type, 2270N, Casted steel

Publish Date: 26 Sep 2025

Toggle clamps are essential components in industrial manufacturing and machining applications, providing a secure and reliable method to hold workpieces in place. Among the various types of toggle clamps, the Side Push Type Toggle Clamp with a force capacity of 2270N is particularly notable for its strength, durability, and ease of use. Constructed from casted steel, this heavy-duty clamp ensures long-lasting performance.

This article explores the features, applications, benefits, and maintenance of the Side Push Type Toggle Clamp 2270N to provide a comprehensive understanding of its functionality and industrial significance.

Key Features of Side Push Type Toggle Clamp 2270N

  • High Clamping Force: Capable of exerting a force of up to 2270N, ensuring a firm and reliable hold.
  • Casted Steel Construction: Provides exceptional durability and resistance to wear and deformation under stress.
  • Ergonomic Design: Designed for ease of use with a comfortable PVC coated handle that facilitates effortless clamping and release.
  • Flange Base Design: Allows for versatile mounting, adapting to various configurations in industrial setups.
  • Quick and Efficient Operation: The toggle mechanism enables rapid clamping and unclamping, improving workflow efficiency.
  • Mechanical Dead Center Locking: Ensures a secure hold by passing through a mechanical dead center, preventing accidental disengagement.

Applications of Side Push Type Toggle Clamps

The Side Push Type Toggle Clamp 2270N is widely used in manufacturing, assembly, and machining industries. Its high clamping force and durable design make it ideal for various applications, including:

1. Welding Operations

  • Ensures precise positioning of workpieces during welding.
  • Holds materials securely to prevent movement or misalignment.
  • Enhances safety by reducing the risk of shifting parts.

2. Drilling and Milling

  • Used to stabilize workpieces during high-speed drilling and milling operations.
  • Prevents vibration and improves machining accuracy.
  • Reduces human intervention, ensuring consistent results.

3. Inspection and Testing

  • Keeps workpieces firmly in place during quality control and dimensional inspections.
  • Prevents deviations that could lead to inaccurate readings.

4. Assembly Line Work

  • Facilitates efficient and repetitive clamping in assembly lines.
  • Reduces fatigue for operators by offering a quick clamping mechanism.

5. Woodworking and Metal Fabrication

  • Used to secure wooden or metallic workpieces during cutting, sanding, and assembling.
  • Ensures stability and enhances the precision of work.

Advantages of Using Side Push Type Toggle Clamps

1. Robust Clamping Force

  • With a clamping force of 2270N, this toggle clamp ensures a secure hold, preventing movement and improving safety during operations.

2. Durable and Long-Lasting Construction

  • Made from high-quality cast steel, this clamp offers exceptional durability, resisting wear and tear even in harsh industrial environments.

3. Quick and Easy Operation

  • The toggle mechanism allows for rapid clamping and unclamping, increasing efficiency and reducing manual effort.

4. Versatile Installation Options

  • Designed with a flange base, this clamp can be easily mounted using bolts.

5. Cost-Effective and Reliable

  • This clamp offers an economical solution for industrial clamping needs, combining affordability with high performance.

Installation and Maintenance Guidelines

To ensure optimal performance and longevity, it is essential to follow proper installation and maintenance practices.

Installation Instructions

  • Mounting: Secure the clamp using bolts onto a stable surface.
  • Alignment: Ensure proper alignment with the workpiece for optimal holding force.
  • Locking Mechanism: Verify that the toggle mechanism passes through the mechanical dead center for secure locking.

Maintenance Tips

1. Regular Inspection

  • Check fixing bolts, locking bolts, arms, and shafts to prevent loosening.
  • Inspect for any signs of wear or deformation.

2. Cleaning

  • Keep the sliding part riveting and rotating parts clean by using an air gun to remove dust and debris.
  • Prevent accumulation of metal chips and dirt, which can impact functionality.

3. Lubrication

  • Regularly inject oil into the friction points, rivets, and guide shafts to ensure smooth operation.

4. Operating Environment

  • Avoid exposure to excessive moisture or corrosive environments.

5. Modification Precautions

  • Avoid modifying the standard handles or clamping bars, as this can reduce durability and affect performance.

Comparing Side Push Type Toggle Clamp 2270N with Other Toggle Clamps

Feature Side Push Type Toggle Clamp 2270N Vertical Toggle Clamp Horizontal Toggle Clamp
Construction Casted Steel Steel/Aluminum Steel/Aluminum
Construction 2270N Varies (lower force) Medium force
Mechanism Casted Steel Vertical Locking Horizontal Locking
Application Heavy-Duty General-Purpose General-Purpose
Installation Flange Base Bolt Mount Bolt Mount

Conclusion

The Side Push Type Toggle Clamp 2270N, Casted Steel, is a reliable and robust clamping solution for industrial applications requiring high clamping force and durability. Its quick operation, ease of installation, and strong holding capacity make it an essential tool in manufacturing, assembly, and machining environments.

By understanding its features, applications, and maintenance requirements, users can maximize its efficiency and extend its lifespan. Proper care, regular inspection, and adherence to best practices will ensure consistent performance and safety. For industries seeking a high-quality, heavy-duty toggle clamp, the Side Push Type Toggle Clamp 2270N remains an excellent choice for ensuring secure and efficient clamping operations.

Published By

Rupali Sharma

Share on:

whatsapp-qr whatsapp-icon