(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 13:30 5/4/2026 to 5:30 (IST) 6/4/2026. We apologize for the inconvenience.

Ultrasonic Sensors: Types, Materials, and Core Functional Elements Explained

Categories:

Sensors

Publish Date: November 02, 2025

Introduction

Ultrasonic sensors use high-frequency sound waves to detect objects, measure distances, and monitor levels, making them versatile in industrial automation, robotics, and consumer electronics [web:1][web:2][web:10].

Types of Ultrasonic Sensors

  • Transceiver Type: Combines transmitter and receiver in one unit to emit and detect ultrasonic waves, calculating distance by time of flight. Compact and widely used in automation and robotics but influenced by environmental factors like temperature [web:2][web:7].
  • Dual-Element Sensors: Have separate elements for sending and receiving waves, improving sensitivity and accuracy for liquid level detection and non-destructive testing. They perform well in complex conditions but are costlier and slower to respond [web:1].
  • Open-Type Sensors: Operate without protective housing to reduce signal loss and improve sensitivity. Suitable for clean indoor environments but vulnerable to dust and moisture [web:2].
  • Magnetostrictive Ultrasonic Sensors: Use magnetostrictive materials to generate and receive waves with high precision, durable for harsh environments like high temperatures and vibrations. Often used in industrial inspection and medical imaging [web:2].
  • Single-Output (Monostatic) and Dual-Output (Bistatic): Monostatic sensors use one transducer for sending/receiving; bistatic uses separate transducers to enhance detection accuracy [web:5].

Materials in Ultrasonic Sensors

  • Piezoelectric Crystals: Core material that converts electrical signals into ultrasonic waves and vice versa. Commonly used due to their efficiency and reliability [web:10][web:16].
  • Housing Materials: Sensors often have protective housings made from plastics like PA or metals to shield internal components and withstand environmental factors. Open types omit housing for sensitivity [web:9].
  • Suitable Media Detection: Ultrasonic waves can pass through and detect a variety of liquids (clear, cloudy, oils) and solid materials (glass, wood, metal, plastic). They are unaffected by color or transparency, making them versatile in detection [web:6][web:9].

Core Functional Elements

  • Transmitter: Generates high-frequency ultrasonic pulses using piezoelectric elements.
  • Receiver: Captures the reflected ultrasonic waves from objects and converts them back into electrical signals.
  • Signal Processor: Measures the time of flight between emitted and received waves to calculate distance or detect objects.
  • Housing: Protects sensor components; design varies with sensor type (open vs enclosed).

The operating principle is based on emitting ultrasonic pulses that reflect off objects; the sensor measures the return time to estimate distance using the formula:
Distance = (Time of Flight × Speed of Sound) / 2

Summary

Ultrasonic sensors provide reliable, non-contact detection using sound waves above human hearing range. Their types vary based on the number of transducers, protective design, and operational principles—each suited for different industrial or environmental conditions. Materials primarily involve piezoelectric crystals for wave generation and detection along with durable housing materials to enhance lifespan and performance. Their core components work in harmony to emit, receive, and process ultrasonic signals for accurate measurement and detection across a broad range of applications [web:1][web:2][web:6][web:10][web:16].

Published By

Vishal Dhara

Share on:

whatsapp-qr whatsapp-icon