(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

Safety Light Curtains: Types, Build Materials, and Safety-Oriented Features

Categories:

Sensors

Publish Date: Today Date

Safety light curtains are crucial safety devices used widely in industrial automation to create a virtual protective barrier around hazardous machinery zones. They prevent accidents by detecting the presence or intrusion of people or objects into dangerous areas and triggering a safety response such as machine stoppage. Their non-contact nature allows for both enhanced safety and increased productivity compared to traditional physical guards.

Types of Safety Light Curtains

  • Type 2 Light Curtains: Designed for lower risk environments, these provide hand and body protection with moderate safety features. They conduct periodic internal checks but are less rigorous in fault detection, making them suitable for less hazardous applications.
  • Type 4 Light Curtains: These meet the highest safety standards such as SIL3, Category 4, and PLe. They are used in high-risk environments requiring body, hand, and finger protection. Type 4 light curtains feature continuous, automated fault detection and fail-safe operation, immediately triggering machine lockdown upon fault detection until inspected and reset.
  • Basic Light Curtains: These are simpler systems primarily aimed at presence detection for less critical applications.
  • Muting Light Curtains: These include additional sensors that temporarily disable safety functions to allow safe passage of materials through hazardous zones without stopping the production process.
  • Hand Protection Light Curtains: Optimized for detecting smaller objects such as fingers near hazards, offering higher resolution and sensitivity.
  • Area-scanning Light Curtains: Advanced systems creating 3D safety zones for precise detection over irregular or complex areas.
  • Safety Light Grids: Similar to light curtains but use a grid of beams for larger perimeter guarding or access control applications.
  • Specialized types such as intrinsically safe light curtains exist for explosive or hazardous atmosphere environments, and UV or high-resolution variants cater to precision detection needs.

Build Materials and Construction

Safety light curtains typically have robust construction to endure harsh industrial conditions:

  • Housing Materials: Aluminum is commonly used for its lightweight and corrosion resistance, providing a durable frame for the optical units. Some models use mild steel for enhanced strength.
  • Optical Components: Transmitter and receiver units house infrared LEDs or laser diodes that emit and detect multiple parallel infrared beams to create the protective barrier.
  • Enclosure Ratings: Many light curtains achieve high protection levels such as IP65 or IP67, making them dust-tight and water-resistant, suitable for various factory environments.
  • Color and Finish: The housings are often painted in bright yellow and black for high visibility and safety compliance.
  • Internal Electronics: Microcontroller-based control circuits manage light emission, beam reception, fault detection, and safety signal generation. They provide features like automated self-diagnosis and redundant designs to enhance reliability.

Safety-Oriented Features

  • High Safety Integrity Levels: Compliance with international standards such as IEC 61496 (active optoelectronic protective devices), ISO 13849, and TÜV certifications ensuring reliability and functional safety.
  • Redundant Design: Duplicate optical and electronic systems for fault tolerance, ensuring a single failure does not compromise safety.
  • Automated Fault Detection: Continuous cross-checking for failures or beam interruptions to prevent undetected faults, especially in Type 4 systems.
  • Adjustable Resolution and Detection Height: Configurable beam pitch and curtain length accommodate different protection windows from finger to whole body.
  • Integration Interfaces: Output Signal Switching Devices (OSSDs) allow output signals to interface safely with machine controllers and safety relays to immediately stop machinery on intrusion detection.
  • Muting and Blanking Functions: Enable temporary suspension of safety signals under controlled conditions (e.g., material handling) without disabling operator protection.
  • Robust Environmental Resistance: High IP ratings and protective housings shield internal components from dust, moisture, and mechanical damage, maintaining performance over long service life.
  • Easy Installation Aids: Mounting brackets, alignment indicators or laser tools help ensure the precise positioning necessary for reliable operation.
  • Fast Response Times: Essential for stopping hazardous motions before injury can occur.
  • These features collectively create a reliable, fail-safe barrier protecting operators from hazards such as moving parts, pinch points, restricted access zones, and maintenance dangers, while allowing efficient production and compliance with workplace safety regulations.

Conclusion

Safety light curtains remain an indispensable part of modern industrial safety systems, offering customizable protection levels and robust mechanical and electronic designs tailored to diverse application demands. Selecting the appropriate type, material construction, and safety feature set ensures maximum protection and operational efficiency in hazardous machinery environments.

Published By

Vishal Dhara

Share on:

whatsapp-qr whatsapp-icon