Rotary Encoders: Understanding Their Types, Materials and Performance Features
Publish Date: November 2, 2025
Introduction
Rotary encoders are electromechanical devices that convert the angular position or rotational movement of a shaft or axle into an electrical output signal, providing essential position and speed feedback in many industrial and automation applications. They come in various types and materials, each with distinct performance features tailored to specific uses.
Types of Rotary Encoders
The two main categories of rotary encoders are:
- Incremental Rotary Encoders: Provide relative position information by generating pulses corresponding to shaft rotation. They need a reference or home position on startup since they can't track absolute position. Advantages: Simpler design, cost-effective. Applications: Suitable for systems requiring basic position feedback like general industrial machinery and consumer electronics.
- Absolute Rotary Encoders: Deliver unique position information instantly on power-up by encoding each shaft angle into a distinct digital code. They do not lose position information when power is lost. Advantages: High accuracy and reliability. Applications: Used in robotics, CNC machines, and applications requiring precise position data without recalibration.
There are also hybrid types like Gray code encoders that minimize errors by changing only one bit between adjacent positions, balancing precision and simplicity.
Materials Used in Rotary Encoders
- Housing Materials: Commonly aluminum alloys (such as 3.2315 AlMgSi1), stainless steel (types 1.4305, 1.4401, 1.4404), and sometimes zinc alloy coatings for ruggedness and corrosion resistance.
- Internal Discs: Optical encoders often use plastic or glass discs with slots for light interruption; magnetic encoders use rotating magnets or magnetic poles.
- Contact Elements: Mechanical encoders use copper rings and brushes for conductive contacts.
Performance Features
- Resolution and Pulses Per Revolution (PPR): High resolution encoders can detect minute angular changes, critical for precise control in robotics and machining. However, higher resolution demands more processing capacity.
- Accuracy: Absolute encoders generally offer better accuracy and instantaneous position feedback, often enhanced in premium models with sub-arcsecond precision.
- Frequency Response and Speed: Encoders support high-speed operation with stable output signals, enabling control at high rotational velocities.
- Size and Torque: Designed compactly with low torque requirements to minimize load on the rotating shaft.
- Durability and Certification: Many encoders meet industrial standards such as ATEX, SIL2/SIL3 for safety integrity, and feature robust housings for harsh environments.
- Signal Output Types: Including digital (square wave, binary codes) and analog signals, compatible with PLCs and controllers.
Summary
Rotary encoders provide vital feedback for rotational position and motion, with incremental types suited for cost-effective relative positioning and absolute types ideal for applications needing precise, reliable angle data. Their materials and design ensure long service life, flexibility in industrial settings, and performance tailored to diverse automation needs. Selecting the right type depends on precision needs, environmental factors, and control system capabilities.