(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

Benefits of Using Sensor Rails for Flexible Sensor Positioning

In industrial automation and manufacturing environments, precise and flexible sensor positioning is critical for efficient and accurate monitoring and control. Sensor rails facilitate this by offering a versatile mounting solution that allows sensors to be easily adjusted, repositioned, and secured. The benefits of using sensor rails for flexible sensor positioning include:

Improved Flexibility and Adjustability

Sensor rails provide a linear mounting platform where sensors can be brought to the exact measurement or detection points needed. This flexibility eliminates the need for custom mounting fixtures for each sensor location. It enables quick repositioning for process changes or different sensor types without extensive downtime.

Simplified Installation and Maintenance

Using sensor rails simplifies both initial setup and ongoing maintenance. The rails come with pre-drilled or configurable holes to mount sensors securely yet allow for easy removal or adjustment. This reduces installation complexity and labor while making routine servicing or sensor replacement faster and more user-friendly.

Enhanced Positional Accuracy

Sensor rails with marking scales or precise hole positioning allow for consistent and repeatable sensor placement. This improves the reliability and accuracy of sensor readings since the sensors can be positioned exactly where intended without guesswork or variation.

Increased Durability and Stability

Sensor rails, generally made of robust materials like aluminum or steel with surface treatments, provide a stable and vibration-resistant mounting base. This reduces sensor movement caused by machinery vibration or operational forces, ensuring steady sensor performance and minimizing false readings or sensor damage.

Cost Efficiency

By standardizing sensor mounting and allowing reuse of rails for different setups or sensor types, sensor rails can reduce costs related to custom fabrication and mounting hardware. Flexible positioning also means fewer sensors may be needed by optimizing placement for broader detection coverage.

MISUMI India Sensor Rail Product Example

MISUMI India offers a range of sensor rails designed for mounting switches and sensors with flexible positioning capabilities. Their sensor rails are configurable, allowing specification of overall length, hole size, hole position, and number of holes to suit various installation requirements.

  • Key Features of MISUMI Sensor Rails:
    • Available in aluminum with options for clear anodized or black anodized finishes for durability and corrosion resistance.
    • Types include rails with configurable hole positions and shapes (countersunk, through hole, slotted holes), or rails without holes for special mounting needs.
    • Light and thin sheet metal design suitable for mounting small sensors such as photomicrosensors.
    • Some sensor rails come with graduated scales for easy and repeatable positioning adjustments.
    • Additional steel rails are available with surface treatments like trivalent chromate for industrial robustness.

Product link: MISUMI India Sensor Rails

These sensor rails from MISUMI simplify the process of mounting sensors on machines or production lines by providing a versatile and precise platform for sensor placement and adjustment, which enhances overall system performance and ease of maintenance.

Published By

Vishal Dhara

Share on:

whatsapp-qr whatsapp-icon