(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

Applications of Ultrasonic Sensors in Robotics and Liquid Level Detection

Categories:

Sensors

Publish Date: November 01, 2025

Ultrasonic sensors find versatile applications in robotics and liquid level detection due to their ability to use high-frequency sound waves for non-contact measurement of distance and object presence.

Applications in Robotics

Ultrasonic sensors are widely used in robotics for:

  • Obstacle detection and avoidance: They help robots detect objects in their path and avoid collisions, enabling smooth navigation even in complex environments.
  • Range finding: Robots use these sensors to measure distances accurately for mapping, localization, and navigation.
  • Object detection and recognition: Ultrasonic sensors assist robots in identifying and sorting objects, useful in assembly and inspection.
  • Proximity sensing: They detect the presence of nearby objects, aiding in gripping, positioning, and alignment.
  • Liquid level sensing: Some robotic systems incorporate ultrasonic sensors to monitor liquid levels in industrial tanks.

Applications in Liquid Level Detection

Ultrasonic level sensors are non-contact devices used to monitor liquid levels accurately by emitting sound pulses and measuring the reflection time from the liquid surface. They are applied extensively in:

  • Sewage treatment plants to handle corrosive liquids with floating debris.
  • Chemical tank monitoring, with high-frequency models that resist foam and stirring effects.
  • Monitoring water levels in reservoirs, dams, and channels for real-time flood control and reservoir management.

MISUMI India Product Example

MISUMI Proximity Sensors for Industrial Automation

MISUMI India offers high-quality proximity sensors, including ultrasonic proximity sensors suitable for detecting objects without physical contact, essential in robotic and liquid level applications. Features include:

  • Cylindrical shape with screw-in mounting (sizes M8x1.0, M12x1.0)
  • Detection distances ranging from 1.5 mm to 8 mm
  • Output methods: NPN or PNP (Normally Open)
  • Robust IP67 protection for reliable performance in harsh environments
  • Designed for efficient detection in assembly lines, conveyor systems, and robotics
  • Available in shielded and unshielded variants for various application environments

Product Link: MISUMI Proximity Sensors

Published By

Vishal Dhara

Share on:

whatsapp-qr whatsapp-icon