(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

Linear Shafts in Motion Systems

What are Oil Free Bushings: Available Types and Materials

Categories:

Actuators

Publish Date: 6 Oct 2025

Bushings or plain bearings generally face high frictional resistance that generates significant heat. In traditional designs, lubricants such as oil or grease are used to prevent abnormal wear or seizure. However, oil-free bushings—also referred to as self-lubricating bushings or lubrication-free bearings—eliminate the need for oiling by incorporating solid lubricants or lubrication structures directly within the bearing material.

This innovation makes them ideal for applications where lubricants are impractical, such as precision machinery, clean environments, or industries where oil contamination must be avoided. By reducing the need for regular lubrication, oil-free bushings improve reliability and cut down maintenance costs significantly.

Alternate Names in the Market

Oil-free bushings may also be found under the following names:

  • Self-lubricating bushings
  • Maintenance-free bushings
  • Dry bushings
  • Solid lubricant bushings
  • Lubrication-free bearings

Product Types

Type Description
Straight / Sleeve Cylindrical bushing for simple sliding support
Flanged Type With flange for axial positioning
Flange-Mount Type For mounting on machinery with easy fixation
Housing Unit Type Pre-assembled in housings for quick installation

Metals

Metal Type Key Properties
Bronze High load capacity, wear resistance
Brass Corrosion resistant, moderate loads
Cast Iron Good vibration absorption
Sintered Steel High strength, porous for lubricant retention

Resins

Resin Type Key Properties
POM (Polyacetal) Low friction, good wear resistance
PTFE Excellent self-lubrication, chemical resistance
PPS (Polyphenylene Sulfide) High temperature resistance
High-Performance Polymers Tailored for demanding industries

Multi-Layer Composites

Structure Characteristics
Steel + Bronze + PTFE High strength + low friction
Steel + Bronze + POM Versatile and durable
Steel + Copper Alloy Excellent conductivity and sliding properties
Metal Mesh + PTFE Lightweight and flexible
Aluminum + Fluororesin Lightweight, corrosion resistant
Polyacetal Layers Low-cost, balanced performance

Environment Applications

Environment Type Suitability
Standard General machinery use
Heat Resistant High-temp applications
Foreign Object Resistant Dusty/contaminated environments
Vibration Resistant Heavy vibration machinery
In Oil Oil-immersed systems
In Water Fluid-exposed systems
In Seawater Corrosion-sensitive marine use
In Chemical Harsh chemical resistance
Food Sanitation Compliance For food machinery standards

Mounting Fits

To ensure precise installation and alignment, oil-free bushings are designed for multiple hole and shaft fitting conditions:

Fit Category Available Options
Mounting Hole Fits G7, H6, H7, M7
Mounting Shaft Fits d8, e7, g6, h6, h7, h9, f8, m6, js6, f7

Additional Features

Depending on application needs, oil-free bushings offer:

  • Low dust generation (ideal for cleanroom or precision equipment)
  • Non-magnetic properties (important for medical or electronic use)
  • High heat resistance (suitable for high-temperature operations)

Regulatory Compliance

RoHS Compliant: These bushings adhere to restrictions on hazardous substances (10 substances compliance), ensuring environmentally responsible installation.

Published By

Vishal Dhara

Share on:

whatsapp-qr whatsapp-icon