(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

How to Install Motors with Brushes for Reliable Power Delivery

Categories:

Motors

Publish Date: 02 November 2025

Brushed motors remain a popular choice for many applications due to their simplicity and cost-effectiveness. Proper installation is crucial to ensure reliable power delivery, optimal motor performance, and longevity. This article outlines essential steps and best practices for installing brushed motors, focusing on the physical mounting, brush installation, electrical wiring, and testing.

Understanding Brushed Motors

A brushed motor typically consists of a rotor (armature) with coils, a stator with permanent magnets, a commutator, and brushes usually made of carbon. The brushes maintain electrical contact with the rotating commutator, allowing current to flow through the armature windings, creating a magnetic field that interacts with the stator magnets to produce rotation. Proper brush installation and motor setup are vital to maintain reliable electrical contact and minimize wear.

Planning and Preparation

  • Manufacturer's Guidelines: Always start by consulting the motor manufacturer's installation instructions, which provide model-specific requirements for mounting, wiring, and operation.
  • Tools and Equipment: Prepare necessary tools such as multimeters, screwdrivers, torque wrenches, wire cutters, and appropriate mounting hardware. Having the right tools helps avoid damage during installation.
  • Safety: Ensure the power supply is disconnected, and capacitors discharged to prevent electrical hazards during installation.

Mounting the Motor

  • Surface and Alignment: Choose a flat, stable mounting surface that aligns with the motor’s mounting holes or flange specifications. Proper alignment avoids vibration, excessive wear, and mechanical failure.
  • Secure Fastening: Use correctly sized bolts or screws tightened to manufacturer-recommended torque values ensuring the motor is firmly attached to prevent movement during operation.
  • Motor Orientation: Position the motor for optimal ventilation and accessibility for maintenance tasks such as brush replacement.

Installing the Brushes

Many brushed motors have removable brushes that can be replaced or installed during maintenance. The steps to install or replace brushes include:

  • Inspect Brushes and Slots: Check that the brushes have proper cleavages or slots that allow them to be securely held in place inside their holders.
  • Use Wire for Holding: Use a thin, strong metallic wire to temporarily hold the brushes back in their holders while inserting the armature. This prevents the brushes from being pushed out by compression springs.
  • Insert Brushes: Push each brush firmly into its slot against the spring tension. Once aligned with the slots, slide the wire through to hold it in place.
  • Insert Armature: Carefully place the armature back into the motor housing over the brushes.
  • Remove Holding Wire: Gradually remove the wire; the brushes will make contact with the commutator, completing the electrical circuit.
  • Check Brush Seating: Slightly tap or rotate the armature to ensure the brushes seat properly on the commutator without resistance or misalignment.

Wiring the Motor

  • Correct Connections: Follow the wiring diagram specific to your motor model. Typically, brushed DC motors have positive (+) and negative (-) terminals for power connection.
  • Quality Connections: Use terminal blocks, wire nuts, or soldered connections to ensure secure and low-resistance electrical contact.
  • Check for Shorts or Opens: Use a multimeter to verify there are no wiring faults before powering the motor.
  • Grounding: Ensure proper grounding if required by the motor design for safety.

Testing and Final Checks

  • Spin Test: After installation, rotate the motor shaft by hand to ensure free and smooth rotation without binding.
  • Power Test: Apply the rated voltage to the motor and observe operation. Check for unusual noises, vibrations, or overheating.
  • Inspection: Inspect for any loose hardware, correct wiring, and proper brush contact.
  • Maintenance Plan: Establish a regular check on brush wear and commutator condition to sustain reliable power delivery.

By adhering to these installation steps and best practices, motors with brushes can deliver reliable performance and long service life across various industrial and hobbyist applications. Proper brush installation and secure mounting are key elements to avoid electrical issues and mechanical failure, ensuring consistent and efficient motor operation.

Published By

Vishal Dhara

Share on:

whatsapp-qr whatsapp-icon