(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

How Brushed Motors Provide High Torque for Small Industrial Machines

Brushed motors provide high torque for small industrial machines due to their simple construction, reliable torque characteristics, and ease of control. These motors are recognized for excelling in low-speed and high-torque applications, making them an ideal choice for compact equipment requiring consistent mechanical force.​

Principles of High Torque Generation

Brushed DC motors generate torque through the interaction of magnetic fields between the rotor (armature) and the stator. When current is supplied via their brushes into the armature, a magnetic field is set up that interacts with the permanent magnets or wound coils of the stator, resulting in rotation. The torque (T) is directly proportional to the armature current (Ia), as defined by the relationship T = Kt × Ia, where Kt is the torque constant of the motor. This direct relationship allows brushed motors to produce strong initial torque, which is beneficial for starting loads in small machines.​

Key Features Supporting High Torque

Simple Control and Speed Adjustment: Speed and torque can be precisely controlled by adjusting the input voltage, making them suitable for applications needing dynamic force adjustments.​

Linear Performance: Brushed motors offer linear performance characteristics, delivering high torque across a wide speed range. This ensures smooth startup and reliable operation even under variable loads.​

Cost-Effectiveness and Reliability: The design is straightforward, resulting in reliable performance and low manufacturing costs. Maintenance involves periodic brush replacement, but overall upkeep is manageable for industrial setups.​

Smooth Torque Output: Brushed motors can provide very smooth torque, especially when paired with high-quality feedback devices, making them advantageous for precision-driven small machinery.​

Typical Industrial Applications

Conveyors: Brushed motors are used in compact conveyor systems, providing the torque required for moving components or products through production lines.​

Dispensing Equipment: Medical and packaging machines utilize brushed motors for precise material dispensing, benefitting from their reliable acceleration and deceleration characteristics.​

Power Tools and Small Machinery: Drills, saws, and miniature mechanical parts leverage brushed motors for their capacity to deliver robust torque at low speeds and under heavy-duty conditions.​

Fans and Blowers: In ventilation or cooling systems within industrial enclosures, brushed motors ensure consistent torque and airflow in confined spaces.​

Why Brushed Motors Remain a Preferred Solution

Despite advances in brushless motor technology, brushed motors retain importance because:

  • Their torque production at startup is immediate and robust, aiding in the initial movement of stationary loads.
  • They offer cost savings and simplicity for applications where high efficiency or extended lifespan is not the primary concern.
  • Their design enables compact sizing for integration into space-constrained machines.​

Conclusion

Brushed motors offer high torque in small industrial machines through direct current control, simple mechanics, and reliable force output. Their continued use in compact automation, conveyor systems, and small-scale manufacturing machinery highlights their value in scenarios where immediate, controllable torque is essential.​

Published By

Vishal Dhara

Share on:

whatsapp-qr whatsapp-icon