(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

Applications of Brushed DC Motors in Conveyors and Office Equipment

Categories:

Motors

Publish Date: November 2, 2025

Brushed DC motors have long been a staple in various industries, valued for their straightforward design, ease of control, and affordability. Despite newer motor technologies emerging, brushed DC motors continue to find robust applications in conveyor systems and office equipment driven by their characteristic high torque at low speeds, precise speed control, and simple maintenance.

Brushed DC Motors in Conveyor Systems

In industrial conveyor applications, brushed DC motors play a significant role, particularly in small to medium conveyor systems that require reliable and cost-effective drive solutions. Their simple speed control through voltage regulation allows easy adaptation to different conveyor speed needs without complex electronics.

  • Conveyor Belt Drives: Brushed DC motors provide the mechanical power to move conveyor belts transporting goods, materials, or parts across manufacturing and distribution facilities. Their ability to deliver consistent torque ensures smooth material handling with minimal speed variations.
  • Advantages for Conveyors: These motors are appreciated for their reliability, ease of maintenance, and straightforward installation. They enable quick response to load changes and can handle moderate-duty cycles typical of many conveyor lines.
  • Limitations: While effective for many conveyor tasks, brushed motors require regular brush and commutator maintenance and are less suited for applications demanding high precision or continuous heavy-duty runs compared to brushless or AC motors.

Overall, brushed DC motors remain an economic choice when the conveyor system does not require complex speed regulation or ultra-high efficiency, especially in applications prioritizing simple design and maintenance accessibility.​

Brushed DC Motors in Office Equipment

Brushed DC motors are also prevalent in a wide range of office equipment, where precision motion control and compact motor sizes are vital to device functionality.

  • Printers and Scanners: These motors drive the movement of print heads, paper feeders, and scanner components. The brushed DC motor’s ability to provide controlled, bidirectional rotation with good torque supports smooth, accurate paper handling and image capture.
  • Copiers and Fax Machines: Similar to printers, brushed motors facilitate the mechanical motions needed for paper transport, drum rotation, and other operational parts.
  • Other Office Devices: Smaller brushed DC motors are used in office fans and cooling units to ensure proper ventilation and thermal management of electronics, contributing to device longevity.

Strengths in Office Applications: Their compactness, cost-effectiveness, and sufficiently precise speed control via simple motor controllers make brushed DC motors well-suited for many office devices. Though brush wear limits their lifespan compared to brushless systems, their affordability and ease of replacement remain important advantages.

In office environments, brushed DC motors provide the necessary mechanical motion reliably while keeping manufacturing and maintenance costs low.​

Summary

Brushed DC motors continue to be widely used in conveyor systems and office equipment because of their cost-effective construction, ease of control, and adequate performance for many standard applications. In conveyors, they help drive belts smoothly in systems where straightforward speed adjustment is needed, while in office equipment, they power critical mechanical functions such as paper feeding and scanning with reliable torque and speed control. Though newer technologies like brushless DC motors offer higher efficiency and longer lifetime, brushed DC motors remain a trusted solution where simplicity, affordability, and ease of maintenance are paramount.​

Published By

Vishal Dhara

Share on:

whatsapp-qr whatsapp-icon