(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 13:30 5/4/2026 to 5:30 (IST) 6/4/2026. We apologize for the inconvenience.
Linear Shafts in Motion Systems

Step-by-Step Installation Tips for Linear Shafts and Rods

Categories:

Actuators

Publish Date: 6 Oct 2025

Installation and Selection Guide

1. Define Your Application Needs

  • Load Capacity: Determine the maximum weight and forces your linear shaft will need to support.
  • Speed and Precision: Specify required speed, repeatability, and tolerance for your machine.
  • Environment: Assess factors like exposure to dust, moisture, chemicals, or high temperatures.
  • Type of Motion: Confirm if your system requires straight-line or complex guided movement.

2. Linear Shaft Selection Tips

  • Material Choice:
    • Steel shafts offer high strength and wear resistance.
    • Stainless steel is preferred for corrosion resistance.
    • Aluminum is lightweight and corrosion-resistant but less strong.
  • Surface Finish:
    • Choose a polished, smooth surface (0.15 to 0.3 μm Ra) to reduce friction and wear, crucial for long bushing/shaft lifespan.
  • Diameter and Length:
    • Select shaft diameter based on load, span, speed, and deflection limits.
    • Longer shafts may need supports to prevent bending.
  • Hardness:
    • Induction-hardened shafts or shafts with hard coatings withstand wear for high-load/high-use applications.
  • Plating/Coating:
    • Consider chrome, black oxide, or special coatings for harsh environments or special applications.
  • Budget and Validation:
    • Balance technical needs with available budget and validate choices with small-scale tests if possible.​

3. Linear Shaft Installation Guide

  • Preparation:
    • Read and follow all manufacturer installation instructions.
    • Clean both shaft and housing surfaces to remove debris and oils.
    • Work in a dust-free and moisture-free area whenever possible.
  • Mounting the Shaft:
    • Avoid hammering the shaft directly; use installation tools to ensure even force and prevent damage.
    • If tight fitting is needed, gently heat the shaft (not exceeding 100°C) in mineral oil to ease installation without reducing hardness.
    • Use pressure blocks or sleeves for a uniform press fit.
  • Alignment & Fitting:
    • Ensure precise alignment of the shaft in supports and bushings.
    • Do not force the shaft if misalignment is found—correct it to prevent wear or binding.
    • Use appropriate end supports (such as SK or SH types) and secure with the correct bolts or fasteners.
  • Securing Bushings/Bearings:
    • When inserting into linear bushings, align shaft and bearing centers, insert gently and avoid angles to prevent ball or retainer damage.
    • For adjustable types, set the preload or clearance according to usage and ensure uniform contact.
  • Final Checks:
    • Confirm the shaft runs freely along its full length without binding, play, or excess noise.
    • Apply proper lubrication per manufacturer’s recommendations.

4. Maintenance Tips

  • Clean the shaft regularly and check for signs of wear or corrosion.
  • Re-lubricate as needed, especially in high-speed, high-load, or dirty environments.
  • Inspect alignment and mounting periodically, tightening any loose fasteners or supports.

Following these steps ensures optimal performance, longevity, and reliability for your linear motion system. Careful selection and precise installation are key to trouble-free operation and maximum life from both the linear shaft and bushings.

Published By

Vishal Dhara

Share on:

whatsapp-qr whatsapp-icon