(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 13:30 5/4/2026 to 5:30 (IST) 6/4/2026. We apologize for the inconvenience.
Linear Shafts in Motion Systems

Spline Shafts: Definition, Types, Materials, and Specifications

Categories:

Actuators

Publish Date: 6 Oct 2025

Spline shafts are foundational components in mechanical engineering, serving as highly efficient mechanisms for transmitting torque while often facilitating axial movement (sliding). They are the workhorses in systems requiring both robust power transfer and dynamic positioning.

Definition and Fundamental Function

A spline shaft is a cylindrical component featuring a series of precisely machined, longitudinal ridges—known as splines—along its exterior surface. These splines are designed to engage seamlessly with corresponding grooves in a mating component (like a gear, clutch, or coupling), creating an interlocking, positive-drive connection.

Key Advantages:

  • High torque transmission efficiency
  • Reduced backlash
  • Enhanced load-bearing capacity
  • Ability to support axial movement

Types of Spline Shafts

Spline shafts are available in various designs to suit specific applications.

Type Description
Solid A fully solid shaft for robust torque transmission and durability.
Hollow Lightweight with reduced material usage, ideal for weight-sensitive applications.
Polygonal Non-circular spline geometry offering high strength and compact design.

End Shapes

Spline shafts can be customized with different end shapes on both sides to match integration requirements.

End Shape Option Description
Standard Straight end, general-purpose use.
Tapped Internal thread for fitting fasteners.
Stepped Reduced diameter section for positioning or fitting.
Stepped and Tapped Combination of stepped geometry and internal threading.
Stepped and Threaded Stepped design with external threads.

Nut Types

Spline shafts often come with specialized nuts that support movement and alignment.

Nut Type Description
Key Provided Type Equipped with a key to prevent rotation and ensure precise linear movement.
Flanged Type Features a flange for better mounting stability and load distribution.

Material Selection and Characteristics

The material dictates the shaft's strength, fatigue life, and resistance to environmental factors like corrosion and heat.

Material Primary Characteristics & Treatment Ideal Application Environment
SCM415 Equivalent Low-alloy steel, often carburized for a hard surface and tough core. High strength and good wear resistance. Heavy-duty, general machinery, and automotive applications.
SUJ2 / SUJ2 Equivalent High-carbon chromium bearing steel, known for its extreme hardness and uniform quality. High-precision applications with rolling contact, excellent durability against wear.
SUS440C Equivalent Martensitic Stainless Steel. Best combination of high hardness (can be heat-treated) and corrosion resistance. Wet environments, food processing, or precision instruments exposed to moisture.
SUS304 Austenitic Stainless Steel. Excellent corrosion resistance, good weldability, and non-magnetic. Lower hardness than 440C. Chemical processing, mild corrosive environments, aesthetic/sanitary applications.

Standard Dimensions and Specifications

Spline shafts are available in different dimensional ranges to cater to various requirements.

Specification Range/Options
Outer Diameter 6.0 mm to 30.8 mm
Nut Length Standard, Long

Spline shafts are highly reliable components that ensure precise torque transfer with axial flexibility. With customization in geometry, end shape, material, and nut configuration, manufacturers can adapt spline shafts to diverse mechanical systems. MISUMI provides extensive options, allowing engineers to select and configure spline shafts for maximum performance in industrial and automotive applications.

Published By

Vishal Dhara

Share on:

whatsapp-qr whatsapp-icon
<