(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 13:30 5/4/2026 to 5:30 (IST) 6/4/2026. We apologize for the inconvenience.

Oil Free Bushing Installation Guide and Selection Tips

Categories:

Linear Motion Components

Publish Date: November 3, 2025

Oil-free bushings, also known as dry or self-lubricating bushings, are designed to operate without the need for external lubrication. These components provide excellent wear resistance, low friction, and long service life even under harsh conditions. They are widely used in linear motion, automotive systems, industrial automation, and food-processing machinery where traditional lubrication is difficult or undesirable.

In this guide, we’ll explain the correct steps for installing oil-free bushings and provide essential tips for selecting the right type for your application.

Steps for Installing Oil Free Bushings

  • 1. Inspect the Housing and Shaft: Ensure that both the housing bore and the mating shaft are clean, smooth, and free from burrs or contaminants before installation.
  • 2. Measure the Fit: Confirm that the housing bore and bushing outer diameter are within the recommended tolerance for a proper press fit.
  • 3. Align the Bushing Correctly: When pressing the bushing into the housing, ensure it is aligned squarely to avoid deformation or uneven stress.
  • 4. Use Proper Installation Tools: Use a flat press tool or arbor press to insert the bushing evenly. Avoid hammering or using pointed tools, which can damage the bearing surface.
  • 5. Insert the Shaft Gently: After the bushing is installed, insert the shaft slowly and check for smooth rotation or linear movement without binding.
  • 6. Verify Operation: Test the assembly under low load and speed to confirm proper alignment and friction characteristics.

Common Types of Oil Free Bushings

Type of Bushing Description Typical Applications
Metal-Polymer Composite Bushing Features a metal backing with a polymer layer containing solid lubricants for high load and low friction. Automotive parts, linear guides, and industrial machines.
Bronze Graphite Bushing Contains graphite plugs that release lubricating film during operation, suitable for heavy loads. Construction equipment, hydraulic systems, and mold machinery.
Plastic (PTFE or POM) Bushing Made from polymer materials with self-lubricating properties, ideal for corrosion-resistant and lightweight applications. Food processing, packaging machines, and chemical equipment.
Composite Fiber Bushing Reinforced with fiberglass or resin layers for high wear resistance and dimensional stability. Marine, aerospace, and precision automation systems.

Selection Tips for Oil Free Bushings

  • Load Capacity: Choose a bushing rated for the maximum static and dynamic load in your system to prevent premature wear.
  • Operating Speed: Verify the bushing’s PV (pressure-velocity) limit to ensure it can handle your system’s motion requirements.
  • Material Compatibility: Select materials that suit the shaft material and operating environment to minimize wear and corrosion.
  • Temperature Range: Ensure the bushing material can withstand the working temperature without degrading performance.
  • Environmental Conditions: For wet, dusty, or chemical environments, choose bushings made from corrosion-resistant or inert materials like PTFE or composite types.
  • Maintenance Needs: Oil-free bushings are ideal for applications where frequent lubrication or maintenance is not feasible.

Conclusion

Oil-free bushings offer a reliable and maintenance-free solution for various industrial applications. By following proper installation steps and selecting the right bushing type based on load, speed, and environmental conditions, you can ensure smoother operation, longer service life, and reduced downtime. These self-lubricating components are a practical choice for modern machinery that demands efficiency and durability.

Published By

Vishal Dhara

Share on:

whatsapp-qr whatsapp-icon