(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 13:30 5/4/2026 to 5:30 (IST) 6/4/2026. We apologize for the inconvenience.

Linear Motor Actuator Installation and Selection Guide

Categories:

Linear Motion Components

Publish Date: November 3, 2025

Linear motor actuators are advanced motion devices that convert electrical energy directly into linear motion without the need for mechanical transmission elements such as screws or belts. This direct-drive design offers superior precision, high acceleration, and minimal mechanical wear, making linear actuators ideal for applications in semiconductor manufacturing, robotics, and automated inspection systems.

In this guide, we’ll cover the proper installation procedure for linear motor actuators and provide essential tips for selecting the most suitable type for your automation or precision motion system.

Steps for Installing a Linear Motor Actuator

  • 1. Prepare the Mounting Surface: Ensure the base or mounting surface is flat, clean, and rigid to support the actuator. Any unevenness can cause misalignment and reduce performance.
  • 2. Handle Components Carefully: Avoid dropping or striking the linear motor components, as they contain precision magnets and sensors that can be easily damaged.
  • 3. Align the Moving and Fixed Parts: The forcer (moving part) and stator (fixed part) must be aligned accurately according to the manufacturer’s guidelines to prevent side load and friction.
  • 4. Secure the Actuator: Fasten the actuator using appropriate bolts and torque levels specified in the product manual. Over-tightening can distort the housing.
  • 5. Connect Electrical Components: Wire the power and feedback cables correctly, ensuring proper grounding and shielding to minimize electrical noise.
  • 6. Check Motion and Clearance: Before powering up, manually move the actuator to confirm smooth travel and correct clearance along the stroke.
  • 7. Perform Initial Testing: Run the actuator at low speed to verify motion direction, limit sensors, and position feedback accuracy.

Common Types of Linear Motor Actuators

Type of Linear Motor Actuator Description Common Applications
Iron Core Linear Motor Provides high force output with iron cores embedded in the forcer, ideal for heavy-duty applications. Material handling, machine tools, and automation presses.
Ironless Linear Motor Features a lightweight forcer without iron cores, offering smooth motion and zero cogging. Semiconductor equipment, inspection stages, and precision positioning.
Flat Type Linear Motor Actuator Compact design suitable for limited space and horizontal installations. Assembly lines, robotics, and conveyor automation.
Tubular Linear Motor Actuator Cylindrical motor structure that delivers efficient force in a compact form factor. Pick-and-place systems, testing machines, and packaging automation.

How to Choose the Right Linear Motor Actuator

  • Required Force and Speed: Determine the continuous and peak force requirements based on load weight and desired acceleration.
  • Stroke Length: Choose an actuator with adequate stroke for the motion range needed, including safety margins at both ends.
  • Precision and Feedback: For high-accuracy applications, use actuators with built-in linear encoders or magnetic sensors for position feedback.
  • Mounting Orientation: Consider horizontal or vertical mounting to ensure proper design load and smooth operation.
  • Environmental Factors: For cleanroom, vacuum, or high-temperature environments, select actuators with appropriate sealing and material coatings.
  • Control Compatibility: Ensure the actuator’s motor and feedback signals are compatible with your servo drive or motion controller.

Conclusion

Linear motor actuators provide exceptional precision, speed, and reliability in modern automation systems. Proper installation and careful alignment ensure optimal performance, while selecting the correct type and specifications helps achieve desired motion accuracy and efficiency. By considering factors such as load, environment, and control compatibility, you can enhance productivity and extend the service life of your motion systems.

Published By

Vishal Dhara

Share on:

whatsapp-qr whatsapp-icon