(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • We are upgrading our website for a better purchasing experience. Stay tuned for more updates! Know more
  • IMPORTANT: Please remember your log-in details, as you need to re-log in post the website upgrade. Reset in case: Forgot log-in ID OR Forgot Password
Ball Screws: What They Are, Types, Materials, and Specifications

Ball Screws: What They Are, Types, Materials, and Specifications

Categories:

Ball Screws

Publish Date: 6 Oct 2025

Ball screws are crucial mechanical components designed to deliver precise linear motion in a wide range of industrial and engineering applications. They work on the principle of linear motion rolling bearings, converting rotary motion into linear motion or vice versa, with significantly lower friction compared to traditional lead screws. This efficiency makes them essential where accuracy, repeatability, and smooth operation are critical.

What is Ball Screw

A ball screw consists of a threaded screw shaft and a nut containing recirculating ball bearings that roll along helical grooves. Unlike conventional screws relying on sliding motion, the rolling ball bearings reduce energy loss and friction, achieving efficiencies often exceeding 90%. This results in smoother movement, longer service life, less heat generation, and lower power consumption.

The rolling balls circulate continuously within the nut, maintaining smooth, precise linear motion without backlash or "wiggle." Ball screws are widely used in applications requiring accurate positioning and transportation such as CNC machines, robotics, semiconductor equipment, aerospace systems, and medical devices.

Types of Ball Screws and Components

Square Shape Precision Ball Screws Manufactured to tight tolerances, ideal for high-precision applications like CNC machining, robotics, and semiconductor equipment.
Square Shape Rolled Ball Screws Manufactured using a rolling process, offering cost-effectiveness and suitable for general transport or positioning applications.
Square Shape Ball Screw Related Products Includes accessories such as support bearings, nuts, and housings to complement screw assemblies.

Key Specifications

Specification Range/Details
Screw Shaft O.D. 4 mm to 50 mm
Lead (Pitch) 1 mm to 100 mm
Accuracy Grade C3, C5, C7, C10
  • C3: Ultra-precision for demanding machining.
  • C5: General precision use.
  • C7/C10: Cost-efficient for standard positioning or transportation.

Flange Shape Details

Ball screws come with varied flange styles for versatile mounting and usage:

Flange Shape Description Typical Applications Features & Advantages
Square Shape
Square Shape
Nut with a square flange for mounting General industrial machinery Provides stable mounting and easy alignment
Round Shape
Round Shape
Nut with a circular flange Compact machinery, robotics Saves space, easy to rotate, versatile mounting options
Round, 2 Sides Cut Flat
Round, 2 Sides Cut Flat
Circular flange with two flat cut sides Applications needing anti-rotation Helps prevent nut rotation during installation
Block Shape
Block Shape
Rectangular block flange nut Heavy-duty or large machinery High rigidity and strength, suitable for large loads
Miniature
Miniature
Small flange shape for compact or miniature systems Precision instruments, robotics Suitable for space-constrained assemblies

Materials and Compliance

Ball screws are typically produced from alloy steel or stainless steel, often with surface treatments for greater strength and wear resistance. Additionally, they are RoHS compliant (10 substances), ensuring eco-friendly design suitable for industries prioritizing environmental responsibility.

Published By

Vishal Dhara

Share on:

whatsapp-qr whatsapp-icon