(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:30 27/9/2026 to 5:30 (IST) 28/9/2026. We apologize for the inconvenience.
Ball Screws: Rolled vs. Precision — How to Select the Right Ball Screw for Your Automation Application

Ball Screws: Rolled vs. Precision — How to Select the Right Ball Screw for Your Automation Application

Categories:

Ball Screws

Publish Date: 18 May 2026

The ball screw is the mechanism behind most of the precise, controlled linear motion in modern factory automation — CNC machining axes, robot feed axes, injection moulding machine platens, inspection gantries, semiconductor handling systems. It converts the rotary output of a servo or stepping motor into smooth, low-friction, highly repeatable linear travel using recirculating steel balls between a threaded shaft and nut.

MISUMI India's Ball Screw range covers both Rolled Ball Screws (suitable for general automation and material handling) and Precision Ball Screws (for CNC, robotics, and high-accuracy positioning). Economy series variants are available from ₹8,544 with same-day dispatch.

This guide explains how each type works, how to choose between them, and what specifications drive the selection decision for Indian automation engineers.

What Is a Ball Screw — and How Does It Work?

A ball screw consists of two main components: a precision-threaded screw shaft and a nut containing recirculating steel balls. As the shaft rotates, the balls travel along the helical thread groove between shaft and nut, converting rotary motion into linear motion with very low friction.

Because rolling contact replaces the sliding contact of a conventional lead screw, ball screws deliver:

  • High mechanical efficiency — typically 90% or above, compared to 30–50% for sliding lead screws
  • High positioning accuracy — especially in precision-ground variants with controlled lead error
  • Low backlash — preloaded nuts eliminate the clearance that causes positioning error under load reversal
  • Long service life — rolling contact distributes load and wear across multiple balls, extending fatigue life
  • Smooth, quiet operation — no stick-slip from sliding thread contact

The two parameters that most directly influence application suitability are shaft diameter (which determines load capacity and critical speed) and lead (which determines the linear travel per shaft revolution, controlling the speed-torque trade-off).

Flat 20% off on your first order

Rolled vs. Precision Ball Screws — Which Do You Need?

MISUMI India offers two manufacturing types through the Ball Screw category — rolled and precision ground. Understanding the difference is the foundation of correct selection:

Criteria Rolled Ball Screw Precision Ball Screw
Manufacturing Method Thread rolling — high-volume production Thread grinding — tighter tolerances
Accuracy Grade C7, C10 C3, C5, C7
Positioning Accuracy Good — suitable for general automation High — CNC, semiconductor, precision assembly
Shaft Diameter Range 8 mm to 50 mm 8 mm to 50 mm
Lead Range 2 mm to 25 mm+ 2 mm to 25 mm+
Cost Lower Higher
Typical Applications Feeders, material handling, conveyors CNC machines, robots, inspection systems
Economy Series Available Yes — from ₹8,544 (same-day dispatch) Yes — selected variants

💡 Economy Series — Same Quality, Lower Cost

MISUMI India's Economy Rolled Ball Screws start from ₹8,544 with same-day dispatch. The inspection standard is identical to MISUMI's standard products — quality inspection is performed before leaving the factory.

Shaft end specifications are processed to standard, eliminating the need for additional machining before installation. Pairs best with MISUMI's Economy series support units.

View at: MISUMI Economy Series

Amazon voucher

Key Selection Parameters — What You Need to Define

1. Load Capacity

The ball screw must support the maximum dynamic and static loads applied by the moving mass. Dynamic load determines fatigue life (measured in millions of revolutions); static load determines the maximum safe load without permanent deformation. Shaft diameter is the primary driver of load capacity — larger diameter = higher rating.

2. Lead — Speed vs. Torque Trade-off

Lead (mm/revolution) directly controls the relationship between motor speed and linear velocity — and between motor torque and linear thrust force. A small lead (e.g. 2–5 mm) gives fine positioning resolution and high thrust from a given motor torque, but limits linear speed. A large lead (e.g. 20–25 mm) gives higher speed but requires more torque to generate equivalent thrust. Match lead to your speed requirement and available motor torque.

3. Accuracy Grade

C10 for general transfer and non-critical positioning. C7 for servo-driven automation where repeatability matters. C5 for machine tool axes. C3 for semiconductor, optical, or precision measurement equipment. Specifying a higher grade than the application requires adds cost without benefit — and specifying a lower grade than required creates recurring accuracy problems.

4. Shaft Diameter and Critical Speed

At high rotational speeds, a slender shaft will reach its critical (resonance) speed and begin to vibrate — damaging the screw and compromising accuracy. For long-stroke applications with high linear speed, a larger shaft diameter is required to raise the critical speed above the operating range. MISUMI India's catalogue provides critical speed charts for each shaft diameter — consult these before finalising any long-stroke selection.

5. Backlash and Preload

Standard ball screw nuts have a small clearance between balls and groove — this clearance creates backlash under load reversal, causing positioning error. Preloaded nuts eliminate this clearance by applying a controlled internal force. For bidirectional positioning applications — any axis that changes direction during operation — specify a preloaded nut. For unidirectional feeding applications, standard nuts are sufficient.

⚠️ Contamination and Lubrication

Ball screws require clean operating environments and periodic lubrication. In dusty, wet, or contaminated environments, use sealed ball screw assemblies or add protective covers. MISUMI India's ball screws are available with grease-type (G) and oil-type (L) lubrication options — specify accordingly. For S-type (special) grease, note that some anti-rust oil remains inside the nut and the variant is not suitable for cleanroom use.

Quick Selection Guide

Match your application requirement to the right ball screw specification:

If your application needs... Select
Light load transfer, general automation, cost control Rolled C10, Shaft Ø8–12 mm
Medium-load positioning (conveyors, feeders) Rolled C7, Shaft Ø12–25 mm
High-load machine axes (heavy industry, moulds) Rolled C7, Shaft Ø25–50 mm
CNC machining axis — feed accuracy critical Precision C5 or C7
Semiconductor / optical / sub-micron precision Precision C3
Long stroke with fixed-end support (critical speed) Precision, larger shaft diameter
Budget-sensitive — prototype or light automation Economy series from ₹8,544

Applications — Where Ball Screws Are Used in Manufacturing

  • CNC lathes, milling machines, machining centres — X, Y, Z feed axes with C5 or C7 precision ball screws
  • Injection moulding machines — platen movement and ejector axes with large-diameter rolled ball screws
  • Pick-and-place and assembly robots — feed axes requiring fast, repeatable positioning
  • Semiconductor lithography and inspection — C3 precision ball screws for nanometre-level motion control
  • Conveyor and feeder drives — rolled C7 or C10 for general material transfer positioning
  • Medical imaging equipment — fine positioning of scan heads and treatment platforms
  • 3D printing — print head and bed axes requiring smooth, accurate travel
  • Solar tracking systems — lead screw equivalents for slow, high-force angular positioning

Why Source Ball Screws from MISUMI India

Ball screws are the workhorses of linear motion — found in virtually every precision-driven automation system in Indian manufacturing. Getting the type, grade, diameter, and lead right at the design stage means an axis that performs consistently over its full service life. Getting them wrong means accuracy problems, premature wear, and replacement costs that far exceed the saving from an under-specified part.

MISUMI India's Ball Screw range covers the full spectrum — from economy rolled screws for budget-sensitive builds to C3 precision ground variants for semiconductor-grade applications. Free CAD, no minimum order, and same-day dispatch on economy variants. Configure yours today.

Published By

Vishal Dhara

Share on:

whatsapp-qr whatsapp-icon