(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 13:30 5/4/2026 to 5:30 (IST) 6/4/2026. We apologize for the inconvenience.

Power Through Heavy Cuts with Roughing End Mill

Categories:

Cutting Tools

Publish Date: 27 Nov 2025

When your machining job calls for deep cuts and consistent performance, having the right tool in hand makes all the difference. That’s where the Roughing End Mill tool steps in. Built for general-purpose heavy cutting, this end mill is designed to handle tough materials and demanding operations with ease—making it a go-to solution for manufacturers looking to boost efficiency without compromising on quality.

Roughing End Mill

Engineered for Performance

At the core of this tool is Cobalt High-Speed Steel (HSS-Co), a material chosen specifically for its ability to withstand heat and maintain toughness in high-load conditions. Compared to standard HSS, cobalt HSS delivers improved performance in heavy-duty machining environments.

Having the right tool in hand makes all the difference, especially when your machining hob calls for deep cuts and consistent performance. Built for general purpose heavy cutting, this end mill bit is designed to handle tough materials and demanding operations with ease.

Why Cobalt HSS?

  • Higher heat resistance means you can push cutting speeds further
  • Greater toughness helps reduce the risk of chipping during interrupted cuts
  • Longer tool life leads to better cost-efficiency over time

So, whether you're roughing out steel, stainless, cast iron, or even aluminum and copper alloys, this end mill tool is built to last—and to cut clean.

A Standard Helix That Does More

The Roughing, Long Type Roughing End Mill features a standard torsion helix angle between 30° and 44°. This range strikes a perfect balance between chip evacuation and tool stability, which is key when you're cutting deeper or dealing with tougher materials.

  • Efficient chip removal keeps your workspace clean and reduces heat buildup
  • Stable cutting reduces tool deflection and vibration
  • Consistent results, even in longer operations

Flexible Configurations for Different Needs

One of the standout features of the Roughing End Mill series is its availability in 4, 5, and 6-flute configurations. The more end milling cutter has teeth, the higher rigidity and less vibration it provides, which translates to smoother finishes and higher feed rates. Combined with a straight shank for easy tool holding, this end mill tool bit offers excellent performance across a variety of machine setups.

Common Machining Applications:

  • Plane cutting
  • Side milling
  • Groove cutting

Your All-Around Roughing Solution

If you're looking for a dependable, single flute end mill or straight flute end mill for a wide range of materials and machining tasks, the Roughing End Mill is a solid choice. It's built for aggressive cutting, delivers consistent results, and holds up even in challenging environments.

Roughing End Mill Available Now at MISUMI

MISUMI offers a wide range of high-quality cutting tools—including the Long Type Roughing End Mill bits—designed to meet the exacting needs of professionals across industries. With MISUMI’s easy ordering platform, fast delivery, and trusted customer service, getting the right tool for the job has never been simpler.

Ready to take your machining to the next level?

Explore the cutting tool series and more at MISUMI today.

Author

Rupali Sharma

Share on:

whatsapp-qr whatsapp-icon