(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

Why Bearings with Resin Are Ideal for Corrosion-Resistant Motion Systems

Categories:

Conveyors

Publish Date: November 3, 2025

In industrial environments where moisture, chemicals, or contaminants are present, traditional metal bearings often face corrosion and performance degradation. To overcome these challenges, resin bearings (also known as plastic bearings) have emerged as an excellent alternative. Their inherent resistance to corrosion, chemical attack, and dust accumulation makes them ideal for clean and corrosion-resistant motion systems used in industries like food processing, pharmaceuticals, and chemicals.

This article explores why bearings made with resin materials are the preferred choice for maintaining reliability and hygiene in demanding environments.

What Are Resin Bearings?

Resin bearings are motion components made primarily from engineering plastics such as polyacetal (POM), PTFE (Teflon), PEEK, or nylon. These materials offer excellent self-lubricating and non-corrosive properties, making them suitable for applications that require clean and maintenance-free operation.

Resin bearings are designed to function in environments where traditional metal bearings would corrode, seize, or require frequent lubrication. Their lightweight structure and smooth surface also minimize wear on shafts and housings.

Advantages of Using Resin Bearings in Corrosion-Resistant Systems

  • Corrosion Resistance: Unlike metal bearings, resin bearings are immune to rust and degradation caused by moisture, acids, or alkaline environments.
  • Chemical Compatibility: Resin materials can withstand exposure to cleaning agents, solvents, and corrosive gases commonly found in food and chemical plants.
  • Maintenance-Free Operation: Many resin bearings feature self-lubricating properties, eliminating the need for grease or oil, which is especially beneficial in cleanroom or food-handling systems.
  • Lightweight Design: Resin bearings are significantly lighter than metal bearings, reducing overall system load and improving energy efficiency.
  • Low Noise and Vibration: Their non-metallic composition ensures smooth, quiet motion — ideal for precision conveyors and automated equipment.
  • Hygienic Performance: Non-porous surfaces prevent contamination buildup and are easy to clean, meeting sanitary requirements for food and medical applications.

Common Materials Used in Resin Bearings

Resin Material Key Properties Typical Applications
Polyacetal (POM) High strength, low friction, excellent wear resistance. Conveyors, robotics, packaging machines.
PTFE (Teflon) Superior chemical resistance and self-lubrication. Chemical plants, laboratory equipment.
PEEK High temperature and chemical resistance, strong mechanical performance. Cleanrooms, medical devices, aerospace systems.
Nylon (PA) Durable and cost-effective, resistant to mild chemicals. General-purpose motion systems and conveyors.

Applications of Resin Bearings in Corrosion-Resistant Motion Systems

  • Food and Beverage Processing: Used in conveyors, filling machines, and packaging systems exposed to moisture and cleaning solutions.
  • Pharmaceutical Manufacturing: Ideal for sterile environments where lubrication and metal contamination must be avoided.
  • Chemical Processing: Withstand harsh chemicals, vapors, and solvents in reactors and transport systems.
  • Cleanroom Automation: Operate smoothly without generating particles or requiring lubrication, ensuring product purity.
  • Marine and Outdoor Equipment: Resist corrosion in humid or saline environments where metal components would degrade.

Design Considerations for Using Resin Bearings

When designing motion systems with resin bearings, engineers should consider the following factors:

  • Select the resin type based on temperature, load, and chemical exposure.
  • Ensure proper shaft surface finish to minimize wear and friction.
  • Allow for thermal expansion of plastic materials under varying temperatures.
  • Use suitable housing designs to prevent deformation under high loads.

With the right design considerations, resin bearings can outperform traditional bearings in demanding, corrosion-prone environments.

Conclusion

Resin bearings provide a reliable, low-maintenance, and corrosion-resistant solution for modern motion systems operating in harsh or hygienic environments. Their ability to withstand moisture, chemicals, and high temperatures makes them ideal for food, chemical, cleanroom, and marine applications. By choosing the right resin material and incorporating proper design principles, industries can significantly improve equipment lifespan, reduce maintenance costs, and ensure cleaner, quieter operation.

Published By

Vishal Dhara

Share on:

whatsapp-qr whatsapp-icon