(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

How Plastic Chains Reduce Noise and Maintenance in Conveyor Operations

Categories:

Conveyors

Publish Date: November 3, 2025

In modern manufacturing and packaging environments, plastic chain conveyors have become increasingly popular for their ability to operate quietly, efficiently, and with minimal maintenance. Compared to traditional metal chain systems, plastic chains provide smoother operation, reduced wear, and lower friction. These features make them ideal for industries that require clean, noise-sensitive, and low-maintenance conveying solutions — such as food processing, pharmaceuticals, and electronics assembly.

How Plastic Chains Reduce Operational Noise

Plastic chains are engineered from materials such as acetal (POM), polyethylene, or polypropylene, which naturally produce less friction and vibration compared to metal chains. This reduces the impact and rattling sounds that often occur when products travel along conveyors. The smooth surfaces and low-friction characteristics also minimize metal-to-metal contact, creating a quieter working environment.

In facilities where workers operate near conveyor lines — such as food packaging or assembly plants — lower noise levels contribute to improved comfort, safety, and communication.

Low Maintenance and Long Service Life

One of the biggest advantages of plastic chains is their low maintenance requirements. Unlike metal chains, they do not need frequent lubrication or protection against rust and corrosion. Their self-lubricating surface ensures consistent performance without regular oiling, which also helps maintain hygienic conditions in food and beverage applications.

Additionally, plastic chains are resistant to chemicals, moisture, and cleaning agents, making them durable even in washdown environments. Their lightweight design reduces stress on motors and drive systems, extending the lifespan of both the chain and supporting components.

Key Benefits of Using Plastic Chain Conveyors

Benefit Description
Noise Reduction Plastic chains operate smoothly and quietly due to low friction and vibration damping properties.
Maintenance-Free Operation Self-lubricating design eliminates the need for frequent lubrication and cleaning.
Corrosion Resistance Ideal for humid, chemical, or washdown environments where metal chains may degrade.
Lightweight and Energy Efficient Reduces motor load and power consumption compared to heavier metal chains.
Hygienic and Clean Non-porous surface prevents debris accumulation, maintaining food safety standards.

Applications of Plastic Chain Conveyors

  • Food and Beverage Industry: For conveying bottles, cans, and packaged food products in hygienic, low-noise environments.
  • Pharmaceutical Manufacturing: Enables contamination-free transport of vials, blister packs, and containers.
  • Electronics Assembly: Suitable for cleanroom or ESD-safe transport of delicate components.
  • Packaging Lines: Offers quiet and efficient product handling through filling, labeling, and sorting operations.
  • Automated Warehouses: Provides lightweight, energy-efficient transport solutions for small goods and cartons.

Design and Material Considerations

The performance of plastic chain conveyors depends on choosing the right material and configuration. Common materials include POM for high strength, polypropylene for chemical resistance, and polyethylene for low temperature environments. The chains are often modular in design, allowing easy replacement and customization for different conveyor layouts.

Combining plastic chains with stainless steel or aluminum frames further enhances corrosion resistance and reduces maintenance in demanding industrial applications.

Conclusion

Plastic chain conveyors offer an efficient, low-noise, and low-maintenance solution for modern material handling operations. Their combination of durability, cleanliness, and quiet operation makes them particularly valuable in food processing, pharmaceutical, and electronics industries. By reducing mechanical wear and eliminating lubrication needs, plastic chains not only lower operational costs but also enhance workplace safety and environmental sustainability. For industries seeking cleaner and quieter conveying solutions, plastic chains are a smart and reliable choice.

Published By

Vishal Dhara

Share on:

whatsapp-qr whatsapp-icon