(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • We are upgrading our website for a better purchasing experience. Stay tuned for more updates! Know more
  • IMPORTANT: Please remember your log-in details, as you need to re-log in post the website upgrade. Reset in case: Forgot log-in ID OR Forgot Password

How Ball Rollers Enable Multi-Directional Movement in Conveyor Tables

Categories:

Conveyors

Publish Date: November 3, 2025

Ball rollers, also known as ball transfer units, are specialized components used in conveyor tables to allow multi-directional movement of goods. Unlike traditional rollers that move items in a single direction, ball rollers support movement in any direction with minimal friction. This makes them an essential element in manual handling stations, sorting areas, and transfer tables, where flexible product positioning and redirection are required.

By integrating ball rollers into conveyor tables, industries can streamline the movement of heavy or delicate loads while reducing operator effort and increasing process efficiency.

How Ball Rollers Work

Each ball roller consists of a large load-bearing ball supported by smaller internal bearings housed within a casing. The main ball protrudes slightly above the table surface, allowing objects placed on it to move freely in any direction with minimal resistance. When a load is applied, the small internal bearings distribute the weight evenly and enable smooth rotation of the main ball, facilitating effortless 360° movement.

This design eliminates the need for complex drive mechanisms, making ball roller tables simple, durable, and highly adaptable for various material handling applications.

Applications of Ball Rollers in Conveyor Systems

Application Area Purpose and Benefits
Transfer Tables Used to change direction or transfer goods between perpendicular conveyor lines without lifting or manual adjustment.
Sorting and Inspection Stations Facilitates easy reorientation or positioning of packages for labeling, scanning, or quality checks.
Packaging Lines Allows manual adjustment of product orientation before sealing, strapping, or palletizing.
Assembly Workstations Enables easy handling and rotation of parts or components during multi-step assembly operations.
Airport and Logistics Systems Supports quick and smooth sorting of luggage, cartons, or parcels across multiple directions.

Advantages of Using Ball Rollers

  • Multi-Directional Movement: Provides full freedom of movement for goods without complex drive systems.
  • Reduced Manual Effort: Allows operators to move heavy or awkwardly shaped loads easily in all directions.
  • Compact and Modular Design: Easy to install in custom layouts or as add-ons to existing conveyor systems.
  • Durability and Low Maintenance: Made of robust materials such as stainless steel or nylon for long-term reliability.
  • Enhanced Productivity: Speeds up material handling, positioning, and sorting operations.

Choosing the Right Ball Roller

Selecting the appropriate ball roller depends on factors such as load capacity, ball material, and environmental conditions. Stainless steel ball rollers are ideal for heavy-duty and corrosive environments, while plastic or nylon types are better suited for light loads and cleanroom applications. The spacing and mounting pattern should also be designed according to product size and weight distribution to ensure stable and smooth operation.

Conclusion

Ball rollers offer an innovative and efficient solution for enabling multi-directional movement in conveyor tables. Their simplicity, versatility, and ability to handle various load types make them indispensable in sorting, assembly, and transfer operations. Whether used in manufacturing, logistics, or packaging, ball roller conveyors improve flexibility, reduce handling time, and contribute to smoother, more efficient material flow across production systems.

Published By

Vishal Dhara

Share on:

whatsapp-qr whatsapp-icon